X-CUBE-CLASSB

Active

Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The IEC 60730-1 and IEC 60335-1 safety standards define the test and the diagnostic methods that ensure the safe operation of embedded control hardware and software for the household appliances that are under control of electronic programmable devices. With its X-CUBE-CLASSB functional safety package based on robust built-in STM32 safety features, STMicroelectronics provides a comprehensive set of certified software libraries and documentation for manufacturers to significantly reduce the development efforts, time and cost to achieve the UL/CSA/IEC 60335-1 and the 60730-1 worldwide Class B safety certifications for their STM32-based applications.
The X-CUBE-CLASSB functional safety package consists of a set of expansion software for STM32Cube (Self-Test Libraries and examples), and a safety manual Guidelines for obtaining UL/CSA/IEC 60335 Class B certification in any STM32 application Application Note (AN4435).
  • All features

    • X-CUBE-CLASSB version 2.2.0 supports the STM32L0, STM32L1, STM32L4, STM32L4+, STM32F0, STM32F1, STM32F2, STM32F3, STM32F4 and STM32F7 Series
    • X-CUBE-CLASSB version 2.3.0 supports the STM32G0, STM32G4, STM32WB (Cortex®-M4 core only) and STM32H7 (Cortex®-M7 core only) Series
    • Based on STM32Cube HAL
    • Optimized portability among different MCUs thanks to STM32Cube
    • Partially optimized code
    • Support of IAR™, Keil®, and GCC-based compilers
    • Certified by UL®
    • Coverage of worldwide standards (IEC, UL, CSA)

Get Software

You might also like...

Latest from ST

All tools & software