X-CUBE-IOD02

Active

Industrial IO-Link device software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-IOD02 package is a software expansion for STM32Cube with driver for the L6364 transceiver, a mini-stack library and an IODD configuration file. The package allows you to develop IO-Link sensor applications based on the L6364 mounted on the X-NUCLEO-IOD02A1 expansion board when connected to a NUCLEO-L073RZ or NUCLEO-G071RB development board.
The software architecture is based on a mini-stack library combined with source code communicating via APIs, and is designed to accommodate custom application development.
The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
  • All features

    • Complete software to build applications for the L6364 IO-Link transceiver
    • GPIOs, SPI, UART and IRQs configuration
    • Smart software architecture based on a mini-stack library combined with source code (communicating through API) and IODD configuration file
    • Sample implementation available for X-NUCLEO-IOD02A1 expansion board connected to a NUCLEO-L073RZ or NUCLEO-G071RB development board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeG0

      Active

      STM32Cube MCU Package for STM32G0 series (HAL, Low-Layer APIs and CMSIS, USB PD, File system, RTOS - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeG0

      Description:

      STM32Cube MCU Package for STM32G0 series (HAL, Low-Layer APIs and CMSIS, USB PD, File system, RTOS - and examples running on ST boards)

      STM32CubeL0

      Active

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL0

      Description:

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IOD02A1

      Active

      Dual channel IO-Link device expansion board based on L6364Q for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IOD02A1

      Description:

      Dual channel IO-Link device expansion board based on L6364Q for STM32 Nucleo