X-CUBE-LPTIMER

Active

Low-power timer (LPTIM) applicative use-cases on STM32 MCUs software expansion for STM32Cube (AN4865)

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-LPTIMER is an embedded software expansion for STM32Cube. This package aims to provide applicative use-cases for the low-power timer (LPTIM) peripherals embedded in STM32 microcontrollers. For all the details on the low-power timer (LPTIM), refer to the “Low-power timer (LPTIM) applicative use-cases on STM32 MCUs”, application note (AN4865), available at the www.st.com website.
  • All features

    • Three applicative examples covering most features of the STM32 low-power timer peripherals:
      • Asynchronous pulse counter in STOP mode
      • PWM generator in STOP mode
      • Timeout wakeup mode
    • Source-code template generated by the STM32CubeMx software tool
    • Tailored to run readily on NUCLEO-L476RG boards
    • Easily tailorable for any toolchains provided by the STM32 ecosystem

Get Software

Recommended for you

Latest from ST