X-CUBE-MEMSMIC1

Active

Analog and digital MEMS microphone acquisition and processing software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

X-CUBE-MEMSMIC1 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers and middleware for audio data acquisition from MEMS digital microphones (MP34DT06J) and analog microphones (MP23ABS1), and USB streaming of the recorded signals.
The package also includes an example of ultrasound condition monitoring (UltrasoundFFT) that calculates the FFT of the analog microphone signal and streams the result to a PC GUI via USB. The microphone sampling rate is set by default to 192 kHz whereas the microphone bandwidth is up to 80 kHz.
The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers and comes with examples showing X-NUCLEO-CCA02M2 capabilities when connected to a P-NUCLEO-WB55, NUCLEO-F401RE, NUCLEO-L476RG or NUCLEO-F746ZG board and X-NUCLEO-AMICAM1 capabilities when connected to a NUCLEO-L476RG or NUCLEO-L4R5ZI.
X-CUBE-MEMSMIC1 also includes demonstrations for STEVAL-STWINKT1B (and STEVAL-STWINKT1) SensorTile Wireless Industrial Node (STWIN) development kit.
  • All features

    • Complete middleware to build applications using MEMS digital microphones (MP34DT06J and MP23DB01HP when using the STEVAL-MIC006V1 coupon board) and analog microphones (MP23ABS1)
    • Easy portability across different MCU families thanks to STM32Cube
    • Audio input class USB driver to allow the recognition of the device as a standard USB microphone and enable audio streaming
    • PC-based streaming using third-party standard audio editors
    • Free, user-friendly license terms
    • Microphone acquisition sample implementation available on the X-NUCLEO-CCA02M2 expansion board when connected to a P-NUCLEO-WB55, NUCLEO-F401RE, NUCLEO-L476RG or NUCLEO-F746ZG development board
    • High performance microphone acquisition and streaming via USB available on the X-NUCLEO-CCA02M2 expansion board when connected to a STEVAL-MIC006V1 microphone coupon board and a NUCLEO-F401RE or NUCLEO-F746ZG development board
    • Microphone acquisition sample implementation available on the X-NUCLEO-AMICAM1 expansion board when connected to a NUCLEO-L476RG or NUCLEO-L4R5ZI
    • Microphone acquisition sample implementation available on the STEVAL-STWINKT1B (and STEVAL-STWINKT1) evaluation kit and STEVAL-STWINMAV1 microphone array expansion board
    • Advanced processing applications based on ST acoustic libraries for NUCLEO-F401RE, NUCLEO-L4R5ZI development board and STEVAL-STWINKT1B (and STEVAL-STWINKT1) development kit, including AcousticBF (real-time beamforming) sample and AcousticSL (real-time sound source localization) sample
    • Ultrasound FFT analysis demonstration available on the STEVAL-STWINKT1B (and STEVAL-STWINKT1) and on the X-NUCLEO-AMICAM1 expansion board when connected to a NUCLEO-L476RG or NUCLEO-L4R5ZI

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeF7

      Active

      STM32Cube MCU Package for STM32F7 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF7

      Description:

      STM32Cube MCU Package for STM32F7 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeL4

      Active

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL4

      Description:

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-WB55

      Active

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity

      STM32 Nucleo expansion boards ST
      P-NUCLEO-WB55

      Description:

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-STWINKT1

      NRND

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      Sensor Solution Eval Boards ST
      STEVAL-STWINKT1

      Description:

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      STEVAL-STWINKT1B

      Active

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      Sensor Solution Eval Boards ST
      STEVAL-STWINKT1B

      Description:

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      STEVAL-STWINMAV1

      Active

      Analog microphone array expansion for the SensorTile Wireless Industrial Node (STWIN) kit

      Sensor Solution Eval Boards ST
      STEVAL-STWINMAV1

      Description:

      Analog microphone array expansion for the SensorTile Wireless Industrial Node (STWIN) kit
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-AMICAM1

      Active

      Analog MEMS microphone expansion board based on MP23ABS1 for STM32 Nucleo

      STM32 ODE Sense HW --
      X-NUCLEO-AMICAM1

      Description:

      Analog MEMS microphone expansion board based on MP23ABS1 for STM32 Nucleo

      X-NUCLEO-CCA02M2

      Active

      Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-CCA02M2

      Description:

      Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo