X-CUBE-NFC3

Active

13.56 MHz multi-protocol contactless transceiver IC software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

X-CUBE-NFC3 is the ST25R95 and CR95HF near-field communication transceiver software expansion for STM32Cube. The X-CUBE-NFC3 software includes the drivers for ST25R95 and CR95HF, running on STM32 microcontrollers. It is built on top of STM32Cube™ software technology easing portability across different STM32 MCUs.
The software comes with examples of implementation of such drivers, running on the X-NUCLEO-NFC03A1 board plugged on top of NUCLEO-L476RG, NUCLEOF401RE or NUCLEO-F103RB boards.
  • All features

    • Complete middleware to build applications using the ST25R95 and CR95HF near field communication transceivers
    • Easy portability across different MCU families, by using STM32Cube™
    • Sample application to detect several NFC tag types
    • Free, user-friendly license terms
    • Sample implementation available on the X-NUCLEO-NFC03A1 expansion board, plugged onto a NUCLEO-L476RG, NUCLEO-F401RE or NUCLEOF103RB board
    • Complete RF/NFC abstraction (RFAL) for all major technologies including dataexchange protocols.

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-NFC03A1

      Active

      NFC card reader expansion board based on CR95HF/ST25R95 for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC03A1

      Description:

      NFC card reader expansion board based on CR95HF/ST25R95 for STM32 Nucleo