X-CUBE-SPN15

Active

Dual brush DC motor driver software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-SPN15 is an expansion software package for STM32Cube. The software runs on the STM32 Nucleo providing management of STSPIN840 to control dual brush DC motors. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the NUCLEO-F401RE, NUCLEO-F334R8 or NUCLEO-F030R8 development boards connected to an X-NUCLEO-IHM15A1 expansion board.
The software comes with a sample implementation driving two bidirectional dual brush DC motors.
  • All features

    • Driver layer for the full management of the STSPIN840 dual brush DC motor driver
    • Sample implementation to control up to two bidirectional brush DC motors, available on NUCLEO-F401RE, NUCLEO-F334R8 or NUCLEO-F030R8 when connected to an X-NUCLEO-IHM15A1 expansion board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF0

      Active

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF0

      Description:

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeF3

      Active

      STM32Cube MCU Package for STM32F3 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF3

      Description:

      STM32Cube MCU Package for STM32F3 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IHM15A1

      Active

      Dual brush DC motor driver expansion board based on STSPIN840 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-IHM15A1

      Description:

      Dual brush DC motor driver expansion board based on STSPIN840 for STM32 Nucleo