X-CUBE-SPN4

Active

Dual brush DC motor driver software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-SPN4 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers that recognize the L6206 device to provide complete management of control for brush DC motors. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the X-NUCLEO-IHM04A1 STM32 expansion board connected to a NUCLEO-F401RE, NUCLEO-L053R8 or NUCLEO-F334R8 board. The software package includes sample applications for driving one bidirectional brush DC motor or four unidirectional brush DC motors.
  • All features

    • Driver layer for complete management of the L6206 dual DMOS full bridge driver
    • Example implementation to control one bidirectional brush DC motor or 4 unidirectional brush DC motors
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeL0

      Active

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL0

      Description:

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IHM04A1

      Active

      Dual brush DC motor driver expansion board based on L6206 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-IHM04A1

      Description:

      Dual brush DC motor driver expansion board based on L6206 for STM32 Nucleo