STM32CubeL4

Active

STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

STMCube™ is an STMicroelectronics original initiative to ease developers’ life by reducing development efforts, time and cost. STM32Cube is the implementation of STMCube™ that covers STM32 microcontrollers. STM32Cube includes the STM32CubeMX which is a graphical software configuration tool that allows generating C initialization code using graphical wizards. It also comprises the STM32CubeL4 platform composed of the STM32Cube HAL and the Low Layer (LL) APIs, plus a consistent set of middleware components (RTOS, USB, FatFS, graphics and STM32 touch sensing). All embedded software utilities come with a full set of examples running on STMicroelectronics boards.
The STM32Cube HAL is an STM32 embedded software stack that ensures a maximized portability across STM32 portfolio, while the LL APIs make up a fast, light-weight, expert-oriented layer which is closer to the hardware than the HAL. HAL and LL APIs can be used simultaneously.
Both the HAL and LL APIs are production-ready and have been developed in compliance with MISRA-C guidelines and ISO/TS 16949. On top of that, ST specific validation processes add a deeper-level qualification.
STM32CubeL4 gathers in one single package all the generic embedded software components required to develop an application on STM32L4 microcontrollers. Following STM32Cube initiative, this set of components is highly portable, not only within STM32L4 series but also to other STM32 series. In addition, the Low Layer APIs provide an alternative, high-performance, low-footprint solution to the STM32CubeL4 HAL at the cost of portability and simplicity.
STM32CubeL4 is fully compatible with STM32CubeMX code generator that allows generating initialization code. The HAL and LL APIs are available in open-source BSD license for user convenience.
  • All features

    • Consistent and complete embedded software offer that frees the user from dependency issues
    • Maximized portability between all STM32 series supported by STM32Cube
    • More than 100 examples for easy understanding
    • High quality HAL using CodeSonar® static analysis tool
    • High quality Low Layer APIs (LL) using CodeSonar® static analysis tool
    • STM32L4-specific middleware including USB Host, USB Device and touch sensing library
    • Free user-friendly license terms
    • Update mechanism that can be enabled by the user to be notified of new releases

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      B-CAMS-OMV

      Active

      Flexible Camera Adapter board

      Hardware Development Tools for STM32 ST
      B-CAMS-OMV

      Description:

      Flexible Camera Adapter board
    • Part number
      Status
      Description
      Type
      Supplier

      B-L4S5I-IOT01A

      Active

      STM32L4+ Discovery kit IoT node, low-power wireless, BLE, NFC, WiFi

      STM32 Discovery Kits ST
      B-L4S5I-IOT01A

      Description:

      STM32L4+ Discovery kit IoT node, low-power wireless, BLE, NFC, WiFi
    • Part number
      Status
      Description
      Type
      Supplier

      SPL2LL-Converter

      Active

      STM32 Standard Peripheral Libraries to STM32Cube Low-Layer APIs migration tool

      STM32 Configurators and Code Generators ST
      SPL2LL-Converter

      Description:

      STM32 Standard Peripheral Libraries to STM32Cube Low-Layer APIs migration tool

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 Configurators and Code Generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      TouchGFXDesigner

      Active

      Since version 4.13, TouchGFX is delivered as an X-Cube-TouchGFX package

      STM32 Configurators and Code Generators ST
      TouchGFXDesigner

      Description:

      Since version 4.13, TouchGFX is delivered as an X-Cube-TouchGFX package
    • Part number
      Status
      Description
      Type
      Supplier

      ST Trainings

      Active

      STM32, STM8 and ST Ecosystem trainings.

      Trainings MASTERS
      ST Trainings

      Description:

      STM32, STM8 and ST Ecosystem trainings.