STM32CubeWL

Active

STM32Cube MCU Package for STM32WL series (HAL, Low-Layer APIs and CMSIS, File system, RTOS, KMS, Secure Engine, Sub-GHz Phy, LoRaWAN and Sigfox stacks - and examples running on ST boards)

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

STM32Cube is an STMicroelectronics original initiative to significantly improve developer productivity by reducing development effort, time and cost. STM32Cube covers the whole STM32 portfolio.
STM32Cube includes STM32CubeMX, a graphical software configuration tool for pinout and clock tree.
It also comprises the STM32CubeWL MCU Package composed of the STM32Cube hardware abstraction layer (HAL) and the low-layer (LL) APIs, plus a consistent set of middleware components such as FatFS, SBSFU and FreeRTOS™, plus LoRaWAN and sub-GHz PHY connectivity services. All embedded software components are delivered with a full set of examples running on STMicroelectronics boards.
The STM32Cube HAL is an STM32 embedded software layer that ensures maximized portability across the STM32 portfolio, while the LL APIs make up a fast, light-weight, expert-oriented layer which is closer to the hardware than the HAL. HAL and LL APIs can be used simultaneously with a few restrictions.
Both the HAL and LL APIs are production-ready and have been developed in compliance with CodeSonar®, MISRA C®:2012 guidelines and ISO/TS 16949. Furthermore, STMicroelectornics specific validation processes add a deeper-level qualification.
STM32CubeWL gathers in one single package all the generic embedded software components required to develop an application on STM32WL Series microcontrollers. Following STM32Cube initiative, this set of components is highly portable, not only within the STM32WL Series but also to other STM32 Series. In addition, the low-layer APIs provide an alternative, high-performance, low-footprint solution to the STM32CubeWL HAL at the cost of portability and simplicity.
HAL and LL APIs are available in open-source BSD license for user convenience.
  • All features

    • Consistent and complete embedded software offer that frees the user from dependency issues
    • Maximized portability between all STM32 series supported by STM32Cube
    • Application and peripheral examples for easy understanding
    • High-quality hardware abstraction layer (HAL) using CodeSonar® static analysis tool and compliant with MISRA C®:2012
    • High-quality low-layer APIs (LL) using CodeSonar® static analysis tool and compliant with MISRA C®:2012
    • STM32WL-specific middleware: FreeRTOS™, FatFS, sub-GHz physical layer
    • LoRaWAN stack
    • Free-of-charge, user-friendly license terms
    • Automatic update mechanism with new release notification through STM32CubeMX updater feature

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-CLKTRIM

      Active

      HSE trimming for RF applications using STM32 Wireless Series software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-CLKTRIM

      Description:

      HSE trimming for RF applications using STM32 Wireless Series software expansion for STM32Cube

      X-CUBE-EEPROM

      Active

      EEPROM emulation expansion software for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-EEPROM

      Description:

      EEPROM emulation expansion software for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-WL55JC

      Active

      STM32 Nucleo-64 development board with STM32WL55JCI MCU, SMPS, supports Arduino and morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-WL55JC

      Description:

      STM32 Nucleo-64 development board with STM32WL55JCI MCU, SMPS, supports Arduino and morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 Configurators and Code Generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeMonitor

      Active

      STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products

      STM32 Performance and Debuggers ST
      STM32CubeMonitor

      Description:

      STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products
    • Part number
      Status
      Description
      Type
      Supplier

      ST Trainings

      Active

      STM32, STM8 and ST Ecosystem trainings.

      Trainings MASTERS
      ST Trainings

      Description:

      STM32, STM8 and ST Ecosystem trainings.