Product overview
Description
STMicroelectronics also provides the STM Android sensor Hardware Abstraction Layer (HAL) for the Linux Input device system; it defines a standard interface for STM sensors allowing Android to be agnostic about lower-level driver implementations. Integration details are available in the README section of the GitHub repository.-
All features
- Android sensor Hardware Abstraction Layer (HAL) for Input framework
- Available in the STMicroelectronics public GitHub repository
Get Software
Part Number | Software Version | Marketing Status | Supplier | Download |
---|---|---|---|---|
AndroidHALInput | 1.0.0 | Active | ST | Go to site Get from GitHub |
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|