LinuxDriverIIO

Active

Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework)

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

Linux device drivers for STMicroelectronics MEMS motion and environmental sensors, based on the Linux Industrial (IIO) device system, are available in source code in the STMicroelectronics public GitHub repository. The repository contains the Linux kernel (v3.10, v3.14, v3.18, v4.4, v4.9, v4.14, v4.19) with STMicroelectronics MEMS sensor support. The sensor drivers are located under the directory drivers/iio and organized by sensor type. The sensor drivers support SPI and I²C interfaces.
Integration details are available in the README section of the GitHub repository.
  • All features

    • Linux device drivers for Industrial I/O (IIO) framework
    • SPI and I²C interfaces supported
    • Available in the STMicroelectronics public GitHub repository

Get Software

Recommended for you

Latest from ST