osxContiki6LP

NRND

This SW has been replaced by X-CUBE-SUBG1

Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The osxContiki6LP add-on for the X-CUBE-SUBG1 expansion package implements the Contiki OS and Contiki 6LoWPAN stack 3.x on the STM32 microcontroller with ST’s SPIRIT1-based sub-1 GHz RF communication boards. With the Contiki 3.x port ST developed for the NUCLEO-F401RE and NUCLEO-L152RE development boards equipped with the X-NUCLEO-IDS01Ax sub-1 GHz RF communication board based on the SPIRIT1 transceiver, you can develop a variety of IoT applications with the features and flexibility of the Contiki OS running on an STM32 platform coupled with the SPIRIT1 transceiver.
The package demonstrates the SPIRIT1 transceiver integration with the Contiki OS and 6LoWPAN protocol stack inside the STM32Cube framework with several quick start sample applications.
The expansion is built on STM32Cube software technology to facilitate portability across the STM32 microcontroller range. Information regarding STM32Cube is available on www.st.com at http://www.st.com/stm32cube.
  • All features

    • Middleware library with Contiki OS and Contiki 6LoWPAN protocol stack 3.x
    • Support for mesh networking technology by the means of the standard RPL protocol
    • Built-in support for STM32 L1 and F4 platforms
    • Easy portability across different STM32 MCU families thanks to STM32Cube
    • Sample applications enabling communication via UDP over 6LoWPAN
    • Free user-friendly license terms
    • Examples available for NUCLEO-F401RE and NUCLEO-L152RE boards

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-SUBG1

      Active

      Sub-1 GHz RF communication software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SUBG1

      Description:

      Sub-1 GHz RF communication software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-F401RE

      Active

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      Description:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L152RE

      Active

      STM32 Nucleo-64 development board with STM32L152RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L152RE

      Description:

      STM32 Nucleo-64 development board with STM32L152RE MCU, supports Arduino and ST morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IDS01A4

      Active

      Sub-1 GHz RF expansion board based on the SPSGRF-868 module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDS01A4

      Description:

      Sub-1 GHz RF expansion board based on the SPSGRF-868 module for STM32 Nucleo

      X-NUCLEO-IDS01A5

      Active

      Sub-1 GHz RF expansion board based on the SPSGRF-915 module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDS01A5

      Description:

      Sub-1 GHz RF expansion board based on the SPSGRF-915 module for STM32 Nucleo