OSXSmartConnPS

NRND

This SW has been replaced by X-CUBE-BLE1

Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

OSXSmartConnPS software is an add-on for X-CUBE-BLE1 and provides an implementation for Bluetooth low energy slave profiles running on the STM32 for ST's BlueNRG Bluetooth Low Energy device. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. The software comes with sample implementations of the drivers running on the X-NUCLEO-IDB04A1, when connected to a NUCLEO-L053R8, NUCLEO-L476RG, NUCLEO-F401RE or NUCLEO-F411RE board.
  • All features

    • Support for Bluetooth low energy slave profiles using ST's BlueNRG device:
      • Alert notification client
      • Blood pressure sensor
      • Find me locator
      • Find me Target
      • Glucose sensor
      • Health thermometer
      • Heart rate
      • Phone alert client
      • Proximity monitor
      • Proximity reporter
      • Time client
      • Time server
    • Support for Bluetooth Low Energy master profiles using ST's BlueNRG device:
      • HEART_RATE_COLLECTOR
      • TIME_CLIENT
      • FIND_ME_LOCATOR
      • BLOOD_PRESSURE_COLLECTOR
      • HEALTH_THERMOMETER_COLLECTOR
      • ALERT_NOTIFICATION_CLIENT
      • GLUCOSE_COLLECTOR
    • Low power optimization
    • Easy portability across different MCU families, thanks to STM32Cube
    • Numerous examples for easier comprehension

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IDB04A1

      NRND

      Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDB04A1

      Description:

      Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo

      X-NUCLEO-IDB05A1

      NRND

      Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDB05A1

      Description:

      Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo