To accelerate the evaluation and development of secure applications, embedded softwares are available for developers from ST which can be downloaded on the following pages at no charge.
Libraries, code snippets, middleware, codecs and protocol stacks are increasingly provided in firmware packages to assist in the development process by enabling software development with a certain level of abstraction from the register level of the hardware.
-
MTCOS 2.5
Native chip card operating system especially suited for high-security and governmental applications.
-
BioCheck
BioCheck Card is a fingerprint biometric system-on-card that is based on the MCS Multi-application Operating System (MOS) for Trusted ID applications.
-
BioPay
BioPay Card is a fingerprint biometric system-on-card with the ST-Pay payment solution that supports MasterCard, Visa and JCB applications.
-
Multi-application Operating System (MOS)
Native chip operating system designed for Trusted ID applications, such as e-passport, driver's license and national ID card.
-
STSW-STSA110-SSL
STSAFE-A integration within OpenSSL security stack