STSW-95HF002

Active

PC software source code example for DEMO-CR95HF-A board (AN3954)

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-95HF002 software package contains source code examples to create a PC based application (Windows) to control the RF transceiver board included in the M24LR-DISCOVERY evaluation kit. Several functions have been developed to control the RF transceiver using either Visual Basic 6 or C/C++ language.
With this sample code, the user will be able to develop his own application to control the CR95HF and communicate with any RF tag.
  • All features

    • The RF transceiver board is an RFID reader demonstration board and is composed, among other parts, of a CR95HF (13.56 MHzmulti-protocol contactless transceiver IC with SPI and UART serial access) and a STM32 microcontroller
    • The PC source code example shows how to control the CR95HF embedded in the RF transceiver board through the USB
    • The software supports four RF protocols
      • ISO15693
      • ISO14443-A
      • ISO14443-B
      • ISO18092
    • Able to read and write NDEF messages in any ST RF product
    • Sample application to transmit NDEF message to a NFC device
    • Driver included through a specific Dll

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      M24LR-DISCOVERY

      Active

      Discovery kit for CR95HF Reader & M24LR04E Dynamic NFC / RFID Tags with energy harvesting

      ST25 NFC/RFID Eval Boards ST
      M24LR-DISCOVERY

      Description:

      Discovery kit for CR95HF Reader & M24LR04E Dynamic NFC / RFID Tags with energy harvesting