STSW-M24LR007

Active

Firmware for RF transceiver board included in the M24LR-DISCOVERY kit

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

This package contains all source files to compile STSW-M24LR007 firmware for the transceiver demonstration board included in the M24LR-DISCOVERY kit. The MCU used together with CR95HF is the STM32F103, they emulate a multiprotocol transceiver.
The system called reader is built on top of STM32 standard Lib software technology.
This software must be used in combination with a PC Software application, communicating through USB. If the communication is not established, the firmware enters into an autonomous tag hunting loop, turning on a red LED every time a tag is detected.
The software is an example of CR95HF capabilities in reader mode.
  • All features

    • UART/SPI drivers to communicate between MCU and CR95HF.
    • NFC library to build applications using CR95HF NFC reader.
    • USB API to communicate with PC software application.
    • Based on STM32 MCU standard library.

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      M24LR-DISCOVERY

      NRND

      M24LR-DISCOVERY evaluation kit

      ST25 NFC/RFID Eval Boards ST
      M24LR-DISCOVERY

      Description:

      M24LR-DISCOVERY evaluation kit
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-95HF001

      Active

      PC software executable for DEMO-CR95HF-A board (UM1084)

      ST25 - NFC / RFID Software ST
      STSW-95HF001

      Description:

      PC software executable for DEMO-CR95HF-A board (UM1084)