STSW-M24SR001

Active

Firmware for the M24SR-DISCOVERY board

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-M24SR001 package contains all source files to compile firmware for theM24SR-DISCOVERY board. The software includes drivers for M24SR devices (ISO14443 A dynamic tag), running on STM32F103 microcontrollers.
It is built on top of STM32 standard library software technology and is an example of the capabilities of the M24SR products in dynamic tag mode.
  • All features

    • I2C driver to communicate between STM32 microcontrollers and M24SR
    • Based on STM32 MCU standard library
    • Available functionalities:
      • Read / Store NDEF message
      • Bluetooth pairing (only on the Premium edition board, but software available)
      • Toggle RF Enable/Disable
      • Control GPO to interrupt MCU
      • Password management (Password Authentication, Tag Read only/Write only, etc.)

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      M24SR-DISCOVERY

      Active

      Discovery kit for the M24SR series - Dynamic NFC/RFID tag

      ST25 NFC/RFID Eval Boards ST
      M24SR-DISCOVERY

      Description:

      Discovery kit for the M24SR series - Dynamic NFC/RFID tag
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-NFC01A1

      Active

      Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC01A1

      Description:

      Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo