STSW-ST25001

Active

Application executable of the "NFC Tap" Android app for ST25 product family

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

ST25 NFC Tap App (executable file STSW-ST25001, source code STSW-ST25002) is an Android™ application dedicated to handle both NFC/RFID tags (ST25TA and ST25TV series, CLOUD ST25TA02K-P board), and Dynamic NFC tags (M24SR, M24LR, and ST25DV-PWM and ST25DV-I2C series). This application allows the user to store or read NDEF messages, such as NDEF URL, SMS, Email, vCard (including picture), AAR and text.
NDEF Multi-records is also available.
Bluetooth® pairing NDEF message is also included in the package, which lets the user pair with a smart phone and stream audio via Bluetooth® (only available with Discovery or premium kits).
Specific demonstration features (such as FW update, image transfer, LED toggle and setting configuration) are available and work with specific firmware and Discovery kits.
  • All features

    • Read / Write NDEF messages, NFC forum compliant example
      • Text
      • URI
      • SMS
      • Email
      • vCard
      • Multi-records
    • Tag information, CC file, System File (for ST products) retrieval
    • NDEF, ISO14443 Type A (ISO-DEP), ISO15693
    • Specific functionalities: counters, GPO control, memory area configuration, TruST25™ digital signature, tamper detect capability, EAS (electronic article surveillance), privacy protection, PWM (Pulse Width Modulation) outputs setting and control, and Registers management according to tag found
    • Password management (password authentication, tag protection)
    • Fast transfer mode (ST25DV-I2C series)

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      M24LR-DISCOVERY

      Active

      Discovery kit for CR95HF Reader & M24LR04E Dynamic NFC / RFID Tags with energy harvesting

      ST25 NFC/RFID Eval Boards ST
      M24LR-DISCOVERY

      Description:

      Discovery kit for CR95HF Reader & M24LR04E Dynamic NFC / RFID Tags with energy harvesting

      M24SR-DISCOVERY

      Active

      Discovery kit for the M24SR series - Dynamic NFC/RFID tag

      ST25 NFC/RFID Eval Boards ST
      M24SR-DISCOVERY

      Description:

      Discovery kit for the M24SR series - Dynamic NFC/RFID tag

      ST25DV-DISCOVERY

      Active

      Discovery kit for ST25DV04K Dynamic NFC/RFID tag IC with fast transfer mode capability

      ST25 NFC/RFID Eval Boards ST
      ST25DV-DISCOVERY

      Description:

      Discovery kit for ST25DV04K Dynamic NFC/RFID tag IC with fast transfer mode capability
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-NFC01A1

      Active

      Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC01A1

      Description:

      Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo

      X-NUCLEO-NFC02A1

      Active

      Dynamic NFC tag expansion board based on M24LR for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC02A1

      Description:

      Dynamic NFC tag expansion board based on M24LR for STM32 Nucleo