STSW-ST25R001

Active

PC software installer for ST25R3911B-DISCO

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

STSW-ST25R001 software contains the ST25R3911B Discovery GUI (Graphical User Interface), which is a Windows® PC based application, to control the corresponding Discovery board. Starting with version 1.1.0 the ST25 Tag Editor is included, which allows access to all features of ST25 Tag family members
  • All features

    • The ST25R3911B-DISCO board is an HF reader and NFC initiator demonstration board and is composed, among other parts, of an ST25R3911B (high performance HF reader / NFC initiator IC) and an STM32L4 microcontroller.
    • The ST25R3911B-DISCO board is controlled by the PC software and connected through a USB port.
    • The software supports the following RF protocols and features:
      • ISO14443-A
      • ISO14443-B
      • FeliCa
      • ISO15693
      • Active Peer to Peer according to ISO18092, including SNEP
      • Wakeup feature of ST25R3911B
      • Automatic antenna tuning
      • ST25R3911B register access
      • Access all features of ST25 Tags

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST25R3911B-DISCO

      Active

      Discovery kit for ST25R3911B high performance HF reader / NFC initiator with 1.4 W output power, VHBR and AAT

      ST25 NFC/RFID Eval Boards ST
      ST25R3911B-DISCO

      Description:

      Discovery kit for ST25R3911B high performance HF reader / NFC initiator with 1.4 W output power, VHBR and AAT