BlueMS

NRND

This app has been replaced by STBLESensor

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ST BlueMS is the application available for Android and iOS that shows the data exported by a BLE device using the BlueST protocol (e.g. FP-SNS-ALLMEMS1 STM32ODE function pack). The app shows different panels based on the data types exported by the firmware, including: environmental data, MEMS sensor fusion, plot, activity recognition, carry position, acceleration event, BlueVoice, pedometer, switch, motion intensity, compass, cloud logging, node status.
All the data received by the app can be logged in CVS files and exported by e-mail.
If the firmware supports the functionality, the application can also show a serial console to exchange string messages with the board. This functionality is also used to upgrade the board firmware.
Both Android and iOS applications support the Bluetooth secure pairing with pin.
For Android it is also possible to use an NFC tag to read the pin and trigger the connection with the node.
  • All features

    • Sensor data reception and command transmission over Bluetooth Low Energy (BLE).
    • Support for multiple STM32ODE function packs and boards.
    • Available on Android and iOS app stores.
    • Cross-platform user interface and functionality.
    • Based on BlueST-SDK library.
    • Data logging support.
    • Data plotting support.
    • Included serial console (stdout/stdin/stderr) over Bluetooth.
    • Secure pairing (with pin) support.
    • Data publishing on the cloud support.

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-WESU1

      Active

      Bluetooth low energy, MEMS sensors and battery management firmware for wearable applications

      Evaluation Tool Software ST
      STSW-WESU1

      Description:

      Bluetooth low energy, MEMS sensors and battery management firmware for wearable applications
    • Part number
      Status
      Description
      Type
      Supplier

      FP-SNS-ALLMEMS1

      Active

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-ALLMEMS1

      Description:

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      FP-SNS-FLIGHT1

      Active

      STM32Cube function pack for IoT node with NFC, BLE connectivity and time-offlight sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-FLIGHT1

      Description:

      STM32Cube function pack for IoT node with NFC, BLE connectivity and time-offlight sensors

      FP-SNS-MOTENV1

      Active

      STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-MOTENV1

      Description:

      STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors
    • Part number
      Status
      Description
      Type
      Supplier

      BlueST-SDK

      Active

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      Wireless Connectivity Software ST
      BlueST-SDK

      Description:

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)