STBLEStarNet

Active

BLE star network application for Android and iOS

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

STBLEStarNet application is available for Android and iOS and allows viewing the data exported by a BLE gateway connected to a network of devices (for example, in the STM32Cube FP-NET-BLESTAR1 or FP-NET-6LPBLE1 function pack deployment scenario). The app connects to a star network master node and displays data sent by the slave nodes.
For each slave node in the network, the app shows a set of sensor data (e.g. temperature, pressure and humidity) measured by the slave and read by the master node.
If supported, for each node the LED status is also displayed. From the app it is also possible to change the LED status, since the related command is forwarded to the correct node by the master node.
All data received by the app can be logged in CSV files end exported by e-mail.
  • All features

    • Based on BlueST-SDK
    • Available on Android and iOS app stores
    • Connects to a star topology Bluetooth low energy network
    • Displays data from remote sensors
    • Sends commands to a remote node
    • Supports data logging

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      FP-NET-6LPBLE1

      Active

      STM32 ODE Function Pack for connecting 6LoWPAN IoT nodes to smartphones via BLE interface

      STM32 ODE Function Pack SW ST
      FP-NET-6LPBLE1

      Description:

      STM32 ODE Function Pack for connecting 6LoWPAN IoT nodes to smartphones via BLE interface

      FP-NET-BLESTAR1

      Active

      STM32Cube function pack for creating a BLE star network connected via Wi-Fi to IBM Watson IoT cloud

      STM32 ODE Function Pack SW ST
      FP-NET-BLESTAR1

      Description:

      STM32Cube function pack for creating a BLE star network connected via Wi-Fi to IBM Watson IoT cloud
    • Part number
      Status
      Description
      Type
      Supplier

      BlueST-SDK

      Active

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      Wireless Connectivity Software ST
      BlueST-SDK

      Description:

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)