STSW-BLEPROFILES

Active

BlueNRG-1 BLE Profiles SW package

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-BLEPROFILES is an evaluation SW package which provides a set of Bluetooth low energy standard profiles in binary format and supports the BlueNRG-1 and BlueNRG-2 Bluetooth low energy (BLE) single-mode systems-on-chip. The SW package also provides a set of profiles test applications allowing to show basic Bluetooth low energy (BLE) profiles working scenarios and to test the compliance with the BLE profiles specification.
Each profile test application comes with a complete set of header, source files and project files.
The STSW-BLEPROFILES SW package supports the STEVAL-IDB007Vx (x=1,1M,2), STEVAL-IDB008Vx (x=1,2), STEVAL-IDB009Vx (x=1) kit platforms available on relative web pages.
  • All features

    • Bluetooth® SMART profiles library SW package supporting BlueNRG-1 and BlueNRG-2 Bluetooth low energy (BLE) systems-on-chip
    • Bluetooth low energy profiles binary libraries for central and peripheral roles
    • Bluetooth low energy profiles APIs and events callbacks interface
    • Bluetooth low energy stack binary library
    • Bluetooth low energy stack APIs and events callbacks interface
    • Bluetooth low energy profiles test applications
    • BlueNRG-1 and BlueNRG-2 CMSIS files
    • BlueNRG-1 and BlueNRG-2 SDK, HAL and peripheral drivers
    • STEVAL-IDB007Vx (x=1,1M,2), STEVAL-IDB008Vx (x=1,2), STEVAL-IDB009Vx (x=1) kit platforms

Get Software

You might also like...

Recommended for you

Latest from ST