STSW-CONTIKI6LP

Active

Contiki OS/6LoWPAN on STM32 Nucleo with Sub-1 GHz RF and sensor expansion boards

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

This software provides a Contiki Operating System and Contiki 6LoWPAN stack 3.x port for the STM32 Nucleo board equipped with the sub-1GHz RF communication boards based on the SPIRIT1 transceiver (operating at 868 or 915 MHz), optionally equipped with a sensor expansion board, featuring temperature, humidity, pressure, magnetometer and motion MEMS sensors. The software comes with sample implementations on the X-NUCLEO-IDS01A4 or X-NUCLEO-IDS01A5 and optionally on the X-NUCLEO-IKS01A1 when connected to a NUCLEO-L152RE.
  • All features

    • Firmware package with Contiki OS, Contiki 6LoWPAN protocol stack 3.x and related applications running on a STM32 Nucleo board equipped with sub-1GHz RF connectivity and, optionally, a sensors expansion board
    • Support for MESH networking technology by the means of the standard RPL protocol
    • Sample applications including a CoAP based REST server (Erbium) exposing sensor resources to connected clients
    • Includes STM32L1 firmware drivers for SPIRIT1 sub-1 GHz transceiver, motion and environmental sensors, LEDs, and user button
    • Free, user-friendly license terms.

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-L152RE

      Active

      STM32 Nucleo-64 development board with STM32L152RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L152RE

      Description:

      STM32 Nucleo-64 development board with STM32L152RE MCU, supports Arduino and ST morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IDS01A4

      Active

      Sub-1 GHz RF expansion board based on the SPSGRF-868 module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDS01A4

      Description:

      Sub-1 GHz RF expansion board based on the SPSGRF-868 module for STM32 Nucleo

      X-NUCLEO-IDS01A5

      Active

      Sub-1 GHz RF expansion board based on the SPSGRF-915 module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDS01A5

      Description:

      Sub-1 GHz RF expansion board based on the SPSGRF-915 module for STM32 Nucleo

      X-NUCLEO-IKS01A1

      NRND

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A1

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo