AEKD-AFL001

Active

AutoDevKit adaptive front lighting kit

Download databrief Order Direct
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
The AEKD-AFL001 represents the complete logic and driving hardware for an adaptive front lighting system for prototyping, testing and development purposes. It consists of several AutoDevKit boards designed for motor vehicle application development featuring ST automotive-grade components. The set includes two stepper motor control boards, a four-channel LED driver board, a control board with MCU, a connector board with a FAN switch board and another connector board for wiring configuration.
The STSW-AFL001 adaptive front lighting system firmware runs on the control board automotive-grade SPC5 Chorus MCU and allows independent control of all the function boards and their respective loads. The package also includes sample applications to help users familiarize themselves with the code more quickly.
You can also order our fully compatible demo motor vehicle front lighting assembly (AEKD-AFLLIGHT1) with LED lights, stepper motors and a fan to provide a complete adaptive front lighting tool for application and solution development purposes.
  • All features

    • Combination of boards to create an automatic front light adjustment system (AFL)
    • Entire system controlled and monitored by MCU board
    • Fully compatible with AEKD-AFLLIGHT1 head light simulator available separately, with following loads:
      • two stepper motors for light projection angle adjustment (X and Y directions)
      • LED string currents for high beam, low beam, DRL and direction lights
      • a cooling fan
    • Includes STSW-AFL001 firmware ready to be flashed on control board SPC58 MCU with demo application software for independent control of above loads
    • Dedicated connector board for easy connection and disconnection of boards during testing and prototyping
    • Additional generic connector board facilitates connector pin reassignments and board stacking
    • WEEE and RoHS compliant
    • All ST components are qualified Automotive grade
    • All boards are packaged independently
    • Part of the AutoDevKit initiative

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-AFL001

      Active

      Flash image for Adaptive Front Light Demo for SPC58EC80 microcontroller

      Evaluation Tool Software ST
      STSW-AFL001

      Description:

      Flash image for Adaptive Front Light Demo for SPC58EC80 microcontroller

      STSW-AUTODEVKIT

      Active

      AutoDevKit library plugin for SPC5-STUDIO

      Evaluation Tool Software ST
      STSW-AUTODEVKIT

      Description:

      AutoDevKit library plugin for SPC5-STUDIO
    • Part number
      Status
      Description
      Type
      Supplier

      AEK-LED-21DISM1

      Active

      Digitally controlled LED driver board for automotive lighting applications

      Automotive IC Eval Boards ST
      AEK-LED-21DISM1

      Description:

      Digitally controlled LED driver board for automotive lighting applications

      AEK-MCU-C4MLIT1

      Active

      MCU discovery board for SPC5 Chorus 4M automotive microcontroller with CAN transceivers

      Automotive IC Eval Boards ST
      AEK-MCU-C4MLIT1

      Description:

      MCU discovery board for SPC5 Chorus 4M automotive microcontroller with CAN transceivers

      AEK-MOT-SM81M1

      Active

      Stepper motor driver evaluation board based on the L99SM81V for automotive applications

      Automotive IC Eval Boards ST
      AEK-MOT-SM81M1

      Description:

      Stepper motor driver evaluation board based on the L99SM81V for automotive applications

      AEKD-AFLLIGHT1

      Active

      Loads for Adaptive Front Lighting (AFL) system with LED lights, motors and cooling fan

      Automotive IC Eval Boards ST
      AEKD-AFLLIGHT1

      Description:

      Loads for Adaptive Front Lighting (AFL) system with LED lights, motors and cooling fan

      AEKD-AFLPANEL1

      Active

      Adaptive Front Light testing and prototyping kit arranged on plexiglass panel

      Automotive IC Eval Boards ST
      AEKD-AFLPANEL1

      Description:

      Adaptive Front Light testing and prototyping kit arranged on plexiglass panel
    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-STUDIO

      Active

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 Software Development Tools ST
      SPC5-STUDIO

      Description:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
    • Part number
      Status
      Description
      Type
      Supplier

      AEK-CON-5SLOTS1

      Active

      5-slot AutoDevKit connector board

      Transportation Solution Eval Boards ST
      AEK-CON-5SLOTS1

      Description:

      5-slot AutoDevKit connector board

      AEK-CON-AFLVIP2

      Active

      Adaptive front lighting connector board with VIPower board slot

      Transportation Solution Eval Boards ST
      AEK-CON-AFLVIP2

      Description:

      Adaptive front lighting connector board with VIPower board slot

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
AEKD-AFL001
Active
Ecopack2 Yes

AEKD-AFL001

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

WEEE Compliant

Yes

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
AEKD-AFL001 Available at 6 distributors

Distributor availability ofAEKD-AFL001

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 13 1 Order Now
AVNET AMERICA 2 0 Order Now
FUTURE WORLDWIDE 2 1 Order Now
MOUSER WORLDWIDE 10 1 Order Now
Farnell Element14 EUROPE 2 1 Order Now
ANGLIA Live EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-06-16

Distributor Name

DIGIKEY

Stock

13

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

2

Min.Order

0

Region

AMERICA Order Now

FUTURE

Stock

2

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

10

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-16

Buy Direct SPC58EC80E5, L99SM81V, L99LD21
Active
ST 5A991B4A NEC ITALY 340.0 / 1

AEKD-AFL001

Core Product

SPC58EC80E5, L99SM81V, L99LD21

Marketing Status

Active

Budgetary Price (US$)*/Qty

340.0 / 1

Distributor availability ofAEKD-AFL001

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 13 1 Order Now
AVNET AMERICA 2 0 Order Now
FUTURE WORLDWIDE 2 1 Order Now
MOUSER WORLDWIDE 10 1 Order Now
Farnell Element14 EUROPE 2 1 Order Now
ANGLIA Live EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-06-16

Distributor Name

DIGIKEY

Stock

13

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

2

Min.Order

0

Region

AMERICA Order Now

FUTURE

Stock

2

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

10

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-16

Supplier

ST

ECCN (US)

5A991B4A

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

340.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors