EV-VN5016AJ

Active

VN5016AJ Evaluation Board

Download databrief
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
EV-VN5016AJ provides you an easy way to connect ST’s surface mounted VIPower®drivers into your existing prototype circuitry. This evaluation board comes pre-assembled with VN5016AJ-E high-side driver. The VN5016AJ-E is a monolithic device made using STMicroelectronics®VIPower®M0-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground.
Active VCCpin voltage clamp protects the device against low energy spikes. This device integrates an analog current sense which delivers a current proportional to the load current (according to a known ratio) when CS_DIS is driven low or left open. When CS_DIS is driven high, the CURRENT SENSE pin is in a high impedance condition.
Output current limitation protects the device in overload condition. In case of long overload duration, the device limits the dissipated power to safe level up to thermal shutdown intervention. Thermal shutdown with automatic restart allows the device to recover normal operation as soon as fault condition disappears.
  • All features

    • Simple single IC application board dedicated for VN5016AJ-E
    • Provides thermal heat-sinking for ease of use in prototyping
    • Provides electrical connectivity for easy prototyping

Recommended for you

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EV-VN5016AJ
Active
Not compliant -

EV-VN5016AJ

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EV-VN5016AJ Available at 1 distributors

Distributor availability ofEV-VN5016AJ

Distributor Name
Region Stock Min. Order Third party link
FUTURE WORLDWIDE 5 1 Order Now

Distributor reported inventory date: 2021-06-17

Distributor Name

FUTURE

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-06-17

VN5016AJTR-E
Active
- EAR99 NEC ITALY 9.589 / 1

EV-VN5016AJ

Core Product

VN5016AJTR-E

Marketing Status

Active

Budgetary Price (US$)*/Qty

9.589 / 1

Distributor availability ofEV-VN5016AJ

Distributor Name
Region Stock Min. Order Third party link
FUTURE WORLDWIDE 5 1 Order Now

Distributor reported inventory date: 2021-06-17

Distributor Name

FUTURE

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-06-17

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

9.589 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors