EV-VN7010AJ

Active

VN7010AJ Evaluation Board

Download databrief Order Direct
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
This board provides you an easy way to connect STMicroelectronics® VIPower® M0-7 technology into your existing system.The board comes pre-assembled with VN7010AJ high-side driver. On board minimum set of electrical components (as for device datasheet recommendation) is enabling the user to directly connect the load, the power supply and the microcontroller without any additional effort in external component design and connection. The VN7010AJ is a single channel high-side driver manufactured using ST proprietary ®VIPower® technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and diagnostics. The device integrates advanced protective functions such as load current limitation, overload active management by power limitation and overtemperature shutdown with configurable latch-off. A FaultRST pin unlatches the output in case of fault or disables the latch-off functionality. A dedicated multifunction multiplexed analog output pin delivers sophisticated diagnostic functions including high precision proportional load current sense, supply voltage feedback and chip temperature sense, in addition to the detection of overload and short circuit to ground, short to V CC and OFF-state open-load. A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.
  • All features

    • Simple single IC application board dedicated for VN7010AJ
    • Provides electrical connectivity and thermal heat-sinking for easy prototyping
    • General device features
      • Single channel smart high-side driver with MultiSense analog feedback
      • Very low standby current
      • Compatible with 3 V and 5 V CMOS outputs
    • Diagnostic functions
      • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCC detection
      • Sense enable/disable
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
      • Loss of ground and loss of VCC
      • Reverse battery with external components
      • Electrostatic discharge protection

Recommended for you

Related Applications

Industrial

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EV-VN7010AJ
Active
Not compliant -

EV-VN7010AJ

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EV-VN7010AJ Available at 1 distributors

Distributor availability ofEV-VN7010AJ

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 89 1 Order Now

Distributor reported inventory date: 2021-06-19

Distributor Name

MOUSER

Stock

89

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-06-19

Buy Direct VN7010AJTR
Active
ST EAR99 NEC ITALY 3.92 / 1

EV-VN7010AJ

Core Product

VN7010AJTR

Marketing Status

Active

Budgetary Price (US$)*/Qty

3.92 / 1

Distributor availability ofEV-VN7010AJ

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 89 1 Order Now

Distributor reported inventory date: 2021-06-19

Distributor Name

MOUSER

Stock

89

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-06-19

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

3.92 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors