Product overview
Description
EVAL-L5963 is an evaluation board supporting the L5963 in PowerSSO-36 slug down voltage regulator. It offers the flexibility to independently supply the various regulators and to work at a frequency different from the free run (250 kHz).-
All features
- dc-dc1 working at 1.2 V, 2 MHz
- dc-dc2 working at 5 V, 250 kHz
- Input connector to sync a different working frequency up to 2MHz
- Oscillator on board to change working frequency up to 2MHz
- dc-dc1 and dc-dc2 working up to 3A
- LDO working at 3.3 V, 250 mA
- Possibility to change output voltages
- Jumpers to enable or disable dc-dc
- Jumpers to enable or disable LDO
- Pins to independently supply dc-dc1 and dc-dc2 together with LDO
- Output connectors to check output voltages
You might also like...
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jan 2017 |
11 Jan 2017
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Feb 2017 |
24 Feb 2017
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 10 Nov 2015 |
10 Nov 2015
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Nov 2015 |
05 Nov 2015
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
EVAL-L5963 |
Active
|
Not compliant | - |
|
EVAL-L5963
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
EVAL-L5963 | 1 distributors | L5963D |
Active
|
ST | EAR99 | NEC | ITALY | 60.0 / 1 |
Core Product
L5963DMarketing Status
ActiveBudgetary Price (US$)*/Qty
60.0 / 1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors