EVAL-L99SM81VQ

Active

L99SM81VQ EVALUATION BOARD

Download databrief
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
The EVAL-L99SM81VQ is an evaluation board designed to drive one bipolar stepper motor in micro-stepping mode together with coil voltage measurement for stall detection. The evaluation board consists in a motherboard and a daughterboard on which the L99SM81VQ6 is mounted. Both of the evaluation boards provide electronic control modules with enhanced power management power supply functionalities including one standby mode. The motherboard, based on SPC56 microcontroller, provides the logic section for monitoring and driving the L99SM81VQ6 assembled on the daughterboard.
With the aim of making the board usage and settings simpler, ST provides dedicated user-friendly software with a Graphic User Interface (GUI). This enables the user to set L99SM81VQ6 parameters and at the same time to get real time information from the device, such as voltage measurements, main power supply voltage, fault flags, device junction temperature and much more.
  • All features

    • MOSFET reverse battery protection, with the possibility to replace it with two diodes through a dedicated jumper configuration
    • ISO pulse protection (not soldered)
    • Normally powered at 12 V through a specific daughterboard connector
    • Possibility to solder output capacitors at the motor terminals
    • L99SM81VQ6 internal 5 V linear voltage regulator output connector available on the daughterboard
    • The motherboard allows selecting the digital power supply of the L99SM81VQ6 between 5 V and 3.3 V through a dedicated jumper

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-L99SM81V

      Active

      EVAL-L99SM81V Graphical User Interface

      Evaluation Tool Software ST
      STSW-L99SM81V

      Description:

      EVAL-L99SM81V Graphical User Interface

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-L99SM81VQ
Active
Not compliant -

EVAL-L99SM81VQ

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVAL-L99SM81VQ No availability of distributors reported, please contact our sales office L99SM81VQ
Active
- EAR99 NEC ITALY 92.4 / 1

EVAL-L99SM81VQ

Core Product

L99SM81VQ

Marketing Status

Active

Budgetary Price (US$)*/Qty

92.4 / 1

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

92.4 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors