EVB-T5

Active

Teseo V evaluation board

Download databrief
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
The EVB-T5 board is a complete standalone evaluation platform for Teseo-V STA8100GA GNSS Multi Band and Multi Constellation Receiver with STA5635A RF Front-End IC solution. The EVB-T5 is designed for best STA8100GA and STA5635A best performance. Boot and Reset buttons allow an easy programming procedure.
The 4-pins connector allows access to the ODO/CAN signals to simplify car-connection.
Teseo-V embeds the high performance ARM Cortex-M7 microprocessor with RF front-end able to support different bands (L1, L2 and L5), UART communication interfaces.
The STA5635A is a fully integrated RF front-end able to support different bands (L2 and L5) with a programmable IF Bandwidth (7 or 13 MHz).
Performance and configuration can be analysed using the ST Teseo Suite PC Tool available on www.st.com.
  • All features

    • ST Teseo-V STA8100GA with RF Front-End STA5635A GNSS platform
    • Multiconstellation and MultiBand GNSS: GPS, Galileo Glonass, BeiDou, QZSS supported
    • USB Power Supply
    • Button:
      • ON/OFF button
      • Reset button
      • Boot button
    • NMEA over
      • UART by USB
    • PPS output
    • Leds:
      • PPS
      • Power
      • Antenna
    • ODO/CAN connector
    • ST ASM330LHH MEMS

You might also like...

Recommended for you

Related Products

Automotive Infotainment and Telematics

Positioning

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVB-T5
Active
Not compliant Yes

EVB-T5

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

Yes

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVB-T5 No availability of distributors reported, please contact our sales office Teseo V
Active
ST 7A994 NEC CHINA

EVB-T5

Core Product

Teseo V

Marketing Status

Active

Budgetary Price (US$)*/Qty

Supplier

ST

ECCN (US)

7A994

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors