Product overview
Description
The SGP-TC-EVK (Smart Gateway Platform) evaluation kit provides an easy-to-use development and prototyping platform for advanced automotive gateway and domain controller applications. Designed around ST’s secure automotive system on chips, a SPC58NHx microcontroller and a STA1385 microprocessor, the SGP offers high levels of processing and security capabilities, as well as real-time network performances required for use cases such as OTA management, ethernet packet inspection, fast wake-up response, secure data routing CAN-to-CAN and CAN-to-Ethernet, low-power Body Control Management, intrusion detection and predictive maintenance.Featuring a rich set of in-vehicle network interfaces, the platform offers a complete environment for prototyping various automotive gateway and domain controller use cases; additionally, onboard M.2 and Mini PCIe expansion connectors for Wi-Fi and LTE modules bring cloud connectivity convenience.
The SGP-TC-EVK is delivered with a comprehensive Starter Package which includes everything required for the users to get started quickly, e.g., hardware design files, hardware/software documentation, software utilities and sample application software.
-
All features
- Secure Automotive Microcontroller SPC58NH92C5 (Chorus)
- Up to ISO26262 ASIL-D SEooCTriple e200z4d core up to 200 MHz
- 10 MB embedded Flash (with HW A/B context swap capability), 1.28 MB embedded RAM
- eMMC and OctalBus (Hyberbus, Hyperbus, dual-QSPI, Octabus, etc.) interfaces (for Flash and RAM expansion respectively)
- 1x Ethernet Gigabit with AVB, 1x Ethernet 100 M
- CAN FD (16x), LIN (24x), FlexRay
- Advanced PWM Timer capabilities for BCM
- Embedded Hardware Security Module up to EVITA Full class
- Secure Automotive Microprocessor STA1385 (Telemaco3P)
- ISO26262 ASIL-B SEooC
- Dual Arm® Cortex®-A7 at 600 MHz
- Arm® Cortex®-M3 at 200 MHz
- 2x RMII/RGMII Ethernet AVB MAC
- SD/SDIO up to 96 MHz 4-bit
-
Memory interfaces:
- eMMC - MultiMedia Card 5.1
- 16-bit DDR3L-1066 (533 MHz)
- 16-bit LPDDR2-800 (400 MHz)
- SQI NOR
- 8-bit Parallel NAND (1 chip select)
- Embedded Hardware Security Module for symmetric and asymmetric cryptography
- ST33G1M2A Secure Element
- EAL5+ Tamper resistant vault for secure data and key storage
- TCG-certified Trusted Platform Module
- Single wire protocol (SWP) interface for communications with NFC router
- Industrialized Key Provisioning, Keys Generation, and off-line personalization
- In-vehicle Network Interfaces
- FlexRay (1x)
- LIN (1x), LIN CMOS (5x)
- CAN FD (4x), CAN FD CMOS (6x)
- 100BASE-T1 (5x) and 1000BASE-T1 (1x), via a secure automotive ethernet switch
- Secure Automotive Microcontroller SPC58NH92C5 (Chorus)
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Mar 2020 |
04 Mar 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Feb 2021 |
22 Feb 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
SGP-TC-EVK |
Active
|
Ecopack1 |
|
SGP-TC-EVK
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SGP-TC-EVK | No availability of distributors reported, please contact our sales office | - |
Active
|
ST | 5A992C | 5A002A4 | - | CHINA | true |
Core Product
-Marketing Status
ActiveBudgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors