Product overview
Description
The SPC560PADPT100S and SPC560PADPT144S are evaluation systems supporting the STMicroelectronics SPC560Pxx family of automotive microprocessors. The complete system consists of an SPC56XXMB motherboard and a mini module which plugs directly into the motherboard. Different mini modules are available for evaluating the whole family of devices in all supported packages.The evaluation system (motherboard and daughter card) allows full access to the CPU, all the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI and LIN). The mini modules itself can be used as a standalone unit when access to the I/O pins or peripherals is not needed.
The MCU is not included, it must be purchased separately. Please contact your sales representative for more details.
-
All features
- SPC560Pxx modular evaluation system
- On/off power switch with LED indicators
- Board power supply: 12 VDC external supply voltage
- Onboard STMicroelectronics L9758 voltage regulator with three simultaneous output at 1.2 V, 3.3 V and 5 V
- Possibility to configure onboard peripherals to operate at 5 V or 3.3 V logic levels, depending on target
- Up to two CAN channels with jumper enable
- One CAN channel with High-Speed transceiver and DB9 male connector
- One CAN channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers) and DB9 male connector
- Up to two LIN channels with jumper enable
- One channel with transceiver and pin header connector populated
- One channel with footprints only
- One SCI channel with jumper enables, transceiver and DB9 female connector
- Up to two FlexRay channels with jumper enables
- One channel with transceiver and DB9 male connector
- One channel with footprint only
- Four user push buttons with jumper enable and polarity selection
- Four user LED’s with jumper enables
- One potentiometer for analog voltage input
- Pin array for accessing all I/O signals
- Expansion connectors for accessing all I/O signals
- Prototyping area with 0.1” spacing and SOIC footprint
- Specifications:
- Board size 110 mm x 75 mm
- 12 VDC Center Positive power supply with 2.5/5.5 mm barrel connectory
- Standard connectors to SPC56XXMB
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2019 |
18 Dec 2019
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Feb 2021 |
22 Feb 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
31 Mar 2016 |
31 Mar 2016
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
SPC560PADPT100S |
Active
|
Ecopack1 |
|
SPC560PADPT100S
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC560PADPT100S | 1 distributors | Buy Direct | - |
Active
|
ST | EAR99 | NEC | - | FRANCE | - | 308.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors