SPC56D-Discovery

Active

Discovery Kit for SPC56 D line - with SPC56D40L1 MCU

Download databrief Order Direct
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
The SPC560D-DIS Discovery is a low cost and quick way to discover SPC56 D line. Based on SPC56D40L1, the discovery board includes a JTAG debugger from PLS, LEDs, push buttons and extension headers to connect prototyping boards or additional modules.
PLS UDE software is available for free download and includes a perpetual 256 kByte. debugging/programming license.
Free ready-to-run application firmware examples are available inside SPC5Studio to support quick evaluation and development.
SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes HighTec GNU "C" compiler, with a 30-days full free trial support. SPC5Studio is available for free download.
The SPC56 D line is designed to address the specific need of entry level car body applications but as well many other markets where high temperature operation, high reliability, low power stand-by operation with quick wake up and real-time loads diagnostic are required. An E2E Community is available on ST WEB to get ST experts support in getting started quickly with SPC56 microcontrollers.
  • All features

    • SPC560D40L1 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 256 kB Code Flash in an LQFP64 package.
    • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
    • Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
    • Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs (for user)
    • Two push buttons (reset and user)
    • A potentiometers for ADC input (user)
    • Two extension headers (2 x 36 pin - 100 mil) for all LQFP64 pins and for quick connection to prototyping boards, additional modules and easy probing.
    • JTAG interface (2 x 7 male 100 mil connector)
    • USB port (mini -B)
    • 16 MHz crystal
    • Specification:
    • Board size 100 x 65 mm
    • MCU: SPC560D40L1 - LQFP64
    • 2 extension headers 2 x 36 pin - 100 mil
    • DC connector (+12 V input)
    • Mini USB - B
    • JTAG 2 x 7 - 100 mil connector

You might also like...

Recommended for you

Related Applications

Automotive

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-UDESTK

      Active

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      Hardware Development Tools for SPC5 MCUs ST
      SPC5-UDESTK

      Description:

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)
    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-STUDIO

      Active

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 Software Development Tools ST
      SPC5-STUDIO

      Description:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5-UDEDEBG

      Active

      PLS JTAG debugger software full license or license renewal

      SPC5 Software Development Tools ST
      SPC5-UDEDEBG

      Description:

      PLS JTAG debugger software full license or license renewal

      SPC5-UDESTK-SW

      Active

      SPC5-UDESTK Debugging Software for Windows

      SPC5 Software Development Tools PLS
      SPC5-UDESTK-SW

      Description:

      SPC5-UDESTK Debugging Software for Windows

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
SPC560D-DIS
Active
Ecopack1

SPC560D-DIS

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SPC560D-DIS Available at 1 distributors

Distributor availability ofSPC560D-DIS

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 8 1 Order Now

Distributor reported inventory date: 2021-04-20

Distributor Name

MOUSER

Stock

8

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-20

Buy Direct -
Active
ST EAR99 NEC - FRANCE - 98.0 / 1

SPC560D-DIS

Core Product

-

Marketing Status

Active

Budgetary Price (US$)*/Qty

98.0 / 1

Distributor availability ofSPC560D-DIS

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 8 1 Order Now

Distributor reported inventory date: 2021-04-20

Distributor Name

MOUSER

Stock

8

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-20

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

98.0 / 1

Specific features

-

Country of Origin

FRANCE

WEEE Compliant

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors