Product overview
Description
The SPC57K-Discovery board helps you to discover SPC57K line Power Architecture®Microcontrollers with full access to CPUs, I/O signals and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price. Free ready-to-run application firmware examples are available inside SPC5Studio on www.st.com to support quick evaluation and development.SPC5studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers.
SPC5Studio includes Hightec GNU "C" compiler, with a 30-days full free trial license. SPC5Studio is available for free download.
The MCUs SPC57K family targets automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, as well as low-end hybrid applications. It is designed to address all Automotive Applications but as well industrial safety oriented applications.
The SPC57K devices featured specific functions to make automotive applications with integrity level up to ASIL D of ISO 26262.
An E2E Community is available on ST WEB
-
All features
- Microcontroller SPC574K72E5
- Two main 32-bit Power Architecture CPU's core 200z4 running in lockstep
- One 32-bit Power Architecture CPU's core I/O processor core e200z2
- 2624 KB on-chip flash memory
- On-board USB-JTAG PLS debugger and HW selection mode to use a stand-alone JTAG debuggers.
- Board power supply through external +12V PSU.
- Communication interfaces
- JTAG interface (2x7 male 100mil)
- USB port (mini -B)"CAN with DB9 male connector and CAN FD transceiver."FlexRay
- ETHERNET port
- 40 MHz crystal.
- Reset button.
- User push button and 3 user LEDs
- Extension headers (4x37 pin - 100 mil) for all device pins and for quick connection to prototyping and evaluation boards, additional modules and evaluation probing.
- Board size 150 x 100mm.
- Microcontroller SPC574K72E5
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Aug 2018 |
02 Aug 2018
|
User Manuals (2)
Resource title | Latest update | |||
---|---|---|---|---|
03 Feb 2017 |
03 Feb 2017
|
|||
22 Feb 2021 |
22 Feb 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Oct 2017 |
18 Oct 2017
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
SPC574K-DISP |
Active
|
Ecopack1 |
|
SPC574K-DISP
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC574K-DISP | No availability of distributors reported, please contact our sales office | - |
Active
|
ST | EAR99 | NEC | - | ITALY | - | 188.0 / 1 |
Core Product
-Marketing Status
ActiveBudgetary Price (US$)*/Qty
188.0 / 1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors