SPC582B-DIS

Active

Discovery Kit for SPC58 2B line

Download databrief
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
The discovery board SPC582-DIS helps you to discover SPC58B Line Power Architecture® Microcontrollers with full access to CPUs, I/O signals and peripherals at budget price. Dedicated connectors allow plugging Arduino shields (Arduino-compatible).
Free ready-to-run application firmware examples are available inside SPC5Studio to support quick evaluation and development.
SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low-level drivers. SPC5Studio includes a free GCC compiler. SPC5Studio is available for free download.
The SPC58 B Line is designed to address automotive vehicle body and gateway applications but as well industrial oriented applications.
The SPC58 B devices feature specific functions to make automotive applications with integrity level up to ASIL-B of ISO 26262. An E2E Community is available on ST WEB.
  • All features

    • SPC582B 32-bit z2 core @80Mhz CPU, 32-bit Power Architecture® Technology CPU, 1MB Code Flash in eQFP64 package.
    • On-board USB-JTAG PLS debugger and dedicated optional connector to plug a stand-alone JTAG debugger.
    • USB Virtual Communication port.
    • Two types of extension resources:
      • Arduino Uno Revision 3 connectivity
      • Extension headers for all device pins and for quick connection to prototyping expansion boards, additional modules and evaluation probing.
    • Flexible board power supply:
      • USB port (mini B - 5V)
      • external sources (DC): 7÷12 V, 5V or 3.3V and 5V
    • Two push buttons: USER and RESET
    • Eight LEDs
      • 3 Integrated Programmer/Debugger
      • 3 LEDs User
      • 1 Reset
      • 1 Power LED: +5V
    • 40MHz Crystal

You might also like...

Recommended for you

Related Applications

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-UDESTK

      Active

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      Hardware Development Tools for SPC5 MCUs ST
      SPC5-UDESTK

      Description:

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)
    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-STUDIO

      Active

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 Software Development Tools ST
      SPC5-STUDIO

      Description:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5-STUDIO-AI

      Active

      Artificial Intelligence (AI) plugin for automotive SPC5 MCUs

      SPC5 Software Development Tools ST
      SPC5-STUDIO-AI

      Description:

      Artificial Intelligence (AI) plugin for automotive SPC5 MCUs

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
SPC582B-DIS
Active
Ecopack1

SPC582B-DIS

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SPC582B-DIS No availability of distributors reported, please contact our sales office SPC582B
Active
ST EAR99 NEC - FRANCE - 118.0 / 1

SPC582B-DIS

Core Product

SPC582B

Marketing Status

Active

Budgetary Price (US$)*/Qty

118.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

118.0 / 1

Specific features

-

Country of Origin

FRANCE

WEEE Compliant

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors