Product overview
Description
The SPC584B-DISP is the ideal discovery board for accelerating the development and securing a fast time-to-market, with a perfect balance among performance, functionalities and cost. Featuring SPC58 Chorus 4B Line microcontrollers, it addresses a wide range of automotive applications such as body and gateway, in which safety and security needs are growing. SPC58 Chorus 4B Line is designed to meet ASIL-B functional safety level, in compliance with ISO26262, and it embeds a Hardware Security Module (HSM) meeting EVITA Medium level to grant protection and secure communication. For most demanding applications requiring the highest security level, the SPC584B-DISP board offers the capability to add the external HSM ST device ST33 (sensitive information, please contact ST Representative for details). The board provides full access to all CPU’s signals and GPIO’s, and exposes a wide set of connectivity options, such as CAN-FD, Ethernet, FlexRay, LIN, UART. It offers easy debug with the on-board PLS debugger-programmer. PLS Universal Debug Engine Software is available for free download at https://www.st.com/en/product/spc5-udestk-sw and includes a code size limited full feature evaluation license. Additional SW licenses are available at https://www.st.com/en/product/spc5-udedebg. It also includes extension headers (4x37 pins) to connect prototyping boards or additional modules, as well as push switches and LEDs for HMI customization. Power supply (EU plug) included in the box for immediate plug and play. ST’s SPC5Studio, is an Eclipse-based integrated Development Environment, providing a comprehensive framework to design, build and deploy your own embedded application. SPC5Studio is available for free download www.st.com/spc5studio and includes multiple free application firmware examples ready for use. Chorus family provides a great scalability across lines offering pin-to-pin compatibility, for design-variants or future requirements, minimizing the challenges and securing the best time-to- market. SPC584B-DIS board is fully Hardware compatible with SPC582B-DIS board; this will allow a seamless transition from SPC58 Chorus 4B Line to SPC58 Chorus 2B Line. Learn more and share your experience joining ST Community at http://community.st.com.-
All features
- Featuring SPC584B70E5, 32-bit Power Architecture e200z4, 2MB flash in eTQFP144 package
- 2 ISO CAN FD port (DB9 connector)
- 1 Ethernet port
- 1 FlexRay
- 1 LIN (with transceiver)
- PLS Integrated Programmer-debugger
- JTAG interface (Standard 7x2 male 100mil)
- 1 USB virtual COM Port
- 3 Push buttons, 3 LEDs for user purposes, Reset push button
- 2 potentiometers for ADC quick evaluation
- All GPIOs and signals accessible by a 4x37 0.1" pin grid array allowing connection of an additional board
- Board Supply: 12 VDC (external power supply)
- Board size 150 x 101 mm
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jul 2019 |
19 Jul 2019
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Mar 2021 |
17 Mar 2021
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Sep 2020 |
08 Sep 2020
|
User Manuals (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Mar 2021 |
15 Mar 2021
|
|||
01 Sep 2020 |
01 Sep 2020
|
|||
15 Mar 2021 |
15 Mar 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Aug 2019 |
02 Aug 2019
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Apr 2020 |
23 Apr 2020
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Apr 2020 |
24 Apr 2020
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
SPC584B-DISP |
Active
|
Ecopack1 |
|
SPC584B-DISP
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC584B-DISP | No availability of distributors reported, please contact our sales office | SPC584B60E5 |
Active
|
ST | EAR99 | NEC | - | FRANCE | - | 196.0 / 1 |
Core Product
SPC584B60E5Marketing Status
ActiveBudgetary Price (US$)*/Qty
196.0 / 1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors