SPC58XCADPT176S

Active

Socketed mini module for SPC58 C Line in eLQFP176 package.

Download databrief Order Direct
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
The SPC58XCADPT176S Premium Evaluation Boards System supports the 32-bit SPC584CxxE7, SPC58ECxxE7 and SPC584BxxE7 STMicroelectronics' automotive microcontrollers. The complete system consists of a motherboard and a SPC58XCADPT176S daughter card which plugs into the motherboard. Different daughter cards are available for evaluating the whole family of the device in all supported packages. All daughter cards are similar in design and concept.
The evaluation system (motherboard and daughter card) allows full access to the CPU, all the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI, LIN and FlexRAY). The daughter card itself can be used as a standalone unit when access to the I/O pins or peripherals is not needed.
The MCU is not included, it must be purchased separately. Please contact your sales representative for more details.
  • All features

    • SPC58XCADPT176S
      • Open top MCU socket
      • Flexible MCU clocking options:
        • 40 MHz crystal EVB clock circuit
        • 8 MHz EVB clock oscillator circuit
        • External clock via SMA connector
      • User reset switch with LEDs status
      • 14-pin standard JTAG connector
      • 12-pin header connector for LFAST interface
      • 12-pin header connector for SIPI interface
      • Mini module dimensions: 127 mm X 114.3 mm
      • Max Top components height 19.4 mm
      • PCB thickness 1.6 mm
      • Max Bottom components height 3.5 mm
      • Standard connectors to SPC58XXMB
    • SPC58XXMB
      • SPC58 modular evaluation system
      • Single 12 V external power supply
      • Four on-board regulators:
        • 5.0 V, 3.3 V and 1.25 V switching regulators
        • 5 V linear regulator for the ADC supplies and references
      • Master power switch and regulator status LEDs
      • Two 240-way high-density expansion connectors for MCU daughter cards
      • All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
      • RS232/SCI physical interface and standard DB9 female connector
      • Two FlexRAY channels interface with a DB9 connector (for both transceivers) and two alternative connectors
      • LINFlexD interface with two different style connectors
      • Two high speed CAN-FD channels and two female standard DB9 connectors
      • Ethernet interface with a standard RJ45 Ethernet connector
      • One potentiometer for analog voltage input and four user switches and 4-user LEDs, freely connectable

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-UDESTK

      Active

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      Hardware Development Tools for SPC5 MCUs ST
      SPC5-UDESTK

      Description:

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)
    • Part number
      Status
      Description
      Type
      Supplier

      SPC58XXMB

      Active

      Motherboard for SPC58 and SPC57 families of microcontrollers. Includes: universal power supply, documentation CD.

      SPC5 Automotive MCU Eval Tools ST
      SPC58XXMB

      Description:

      Motherboard for SPC58 and SPC57 families of microcontrollers. Includes: universal power supply, documentation CD.

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
SPC58XCADPT176S
Active
Ecopack1

SPC58XCADPT176S

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SPC58XCADPT176S No availability of distributors reported, please contact our sales office Buy Direct -
Active
ST EAR99 NEC - ITALY - 847.0 / 1

SPC58XCADPT176S

Core Product

-

Marketing Status

Active

Budgetary Price (US$)*/Qty

847.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

847.0 / 1

Specific features

-

Country of Origin

ITALY

WEEE Compliant

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors