I-NUCLEO-LRWAN1

Active

USI® STM32™ Nucleo expansion board for LoRa™

Download databrief
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
USI® in partnership with STMicroelectronics developed the LoRa® expansion board for STM32 Nucleo (I-NUCLEO-LRWAN1). This board is an integrated solution allowing anyone to learn and develop solutions using LoRa® and/or FSK/OOK technologies. The I-NUCLEO-LRWAN1 features the USI® LoRaWAN™ technology module, addressing low-cost and low-power wide area network (LPWAN), which comes with the embedded AT-command stack pre-loaded.
The I-NUCLEO-LRWAN1 can be controlled from an external host such as NUCLEO-L053 boards, running the I-CUBE-LRWAN embedded software. This software provides the means to set up a complete LoRaWAN™ node.
The I-NUCLEO-LRWAN1 is LoRaWAN™ class A certified and sustains the class C.
The I-NUCLEO-LRWAN1 includes the USI® LoRaWAN™ module, Arduino™ connectors, a SMA connector, a 50 Ω antenna and three ST environmental sensors.
For more details about all the components of the LoRa®-Middleware library, refer to the STM32 LoRa®software expansion for STM32Cube user manual (UM2073).
The I-NUCLEO-LRWAN1 is supplied by a third party not affiliated to ST. For complete and latest information, refer to the third party GitHub page https://github.com/USIWP1Module/USI_I-NUCLEO-LRWAN1.
  • All features

    • USI® low-cost, LPWAN module supporting LoRa® technology:
      • ST ultra-low-power STM32L052T8Y6 MCU, Cortex®-M0+ based with 64 Kbytes of Flash memory, 8 Kbytes of RAM, 2 Kbytes of EEPROM, T-RNG
      • Semtech SX1272 radio transceiver supporting LoRa®, FSK, GFSK, MSK, GMSK and OOK modulation
      • High sensitivity down to -137 dBm
      • 860 MHz to 1020 MHz frequency range
      • 14 dBm to 20 dBm output power
      • 2.0 V to 3.6 V voltage range
      • -40°C to +85°C temperature range
      • Embedded 32 kHz and 32 MHz crystals
      • USART communication interface
    • ST accelerometer and magnetometer sensor (LSM303AGR)
    • ST relative humidity and temperature sensor (HTS221)
    • ST pressure sensor (LPS22HB)
    • Arduino™ connectors
    • SMA connector (antenna included in the kit)

You might also like...

Recommended for you

Related Applications

Functions

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      I-CUBE-LRWAN

      Active

      LoRaWAN software expansion for STM32Cube (UM2073)

      STM32Cube Expansion Packages ST
      I-CUBE-LRWAN

      Description:

      LoRaWAN software expansion for STM32Cube (UM2073)
    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-LRWAN2

      Active

      STM32 Nucleo pack LoRa™ HF band sensor and gateway

      STM32 Nucleo expansion boards ST
      P-NUCLEO-LRWAN2

      Description:

      STM32 Nucleo pack LoRa™ HF band sensor and gateway

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
I-NUCLEO-LRWAN1
Active
Ecopack1

I-NUCLEO-LRWAN1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
I-NUCLEO-LRWAN1 Available at 1 distributors

Distributor availability ofI-NUCLEO-LRWAN1

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 7 1 Order Now

Distributor reported inventory date: 2021-05-10

Distributor Name

RS COMPONENTS

Stock

7

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-10

STM32L052T8
Active
USI 3A991A2 NEC Sub-GHz (868 MHz to 915 MHz) RF module CHINA true 28.9 / 1

I-NUCLEO-LRWAN1

Core Product

STM32L052T8

Marketing Status

Active

Budgetary Price (US$)*/Qty

28.9 / 1

Distributor availability ofI-NUCLEO-LRWAN1

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 7 1 Order Now

Distributor reported inventory date: 2021-05-10

Distributor Name

RS COMPONENTS

Stock

7

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-10

Supplier

USI

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

28.9 / 1

Specific features

Sub-GHz (868 MHz to 915 MHz) RF module

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors