ON-FUSB3-STM32

Active

USB Power Delivery evaluation board using STM32F072 Type-C Port Manager with FUSB307B Type-C Port Controller from ON Semiconductor

Get Software
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ON-FUSB3-STM32 is a complete and cost effective solution to evaluate USB Type-C™ rev 1.3 interface and Power Delivery protocol revision PD 3.0. This evaluation board uses a TCPM/TCPC architecture with the STMicroelectronics STM32F072, 32-bit Arm® Cortex®-M0 MCU as a Type-C port manager (TCPM) and the ON Semiconductor® FUSB307B Type-C port controller device compliant with the USB-PD 3.0 v1.1 specification.
The ON-FUSB3-STM32 board is compliant with the USB Type-C™ port controller interface (TCPCi) specification and is designed to manage a separate single- or multi-port Type-C port controller (TCPC) device.
The FUSB307B offers a 1 Mbit/s I2C microcontroller interface and integrates control circuitry for high-voltage ports with functions such as plug-insertion/orientation detection and dead-battery power-up. Time-critical Power-Delivery functions that offload the microcontroller effectively enable any STM32, including entry-level devices, to manage multi-port, multi-role USB-PD interfaces.
STMicroelectronics provides a software Expansion Package, X-CUBE-USB-PD, that implements the protocol layer and policy engine of the USB-PD specification 3.0.
The ON-FUSB3-STM32 and the included software support one USB Type-C™ port operating as source, sink, or DRP, depending on the customer application use case. This evaluation board is designed for both stand-alone operation and connection to test equipment for specific testing.
This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party's website http://www.onsemi.com/.
  • All features

    • TCPM: STM32F072CB, 32-bit Arm® Cortex®-M0 microcontroller
    • TCPC: ON Semiconductor® FUSB307B device
    • USB Type-C™ rev 1.3 compatible
    • USB-PD rev3.0 v1.1 compatible
    • Fast role swap
    • Sink transmit
    • Extended data messages (chunked)
    • Dual-role functionality:
      • manual Type-C detection
      • automatic DRP (dual-role port) toggling
    • USB-PD interface specification support
      • automatic GoodCRC packet response
      • automatic retries of sending packet
      • all start of packet SOP* types supported
    • VBUS source and sink control
    • Integrated 3 W capable VCONN to CCx switch
    • 10-bit VBUS ADC
    • Programmable GPIOs
    • 4 selectable I2C addresses
    • Dead-battery operation
      • powered from VBUS
      • LDO output providing power to the STM32
    • Packages:
      • FUSB307B: 16-pin WQFN(3x3)
      • STM32F072CB: 48-pin LQFP(7x7)

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-USB-PD

      Active

      USB Type-C and Power Delivery software expansion for STM32Cube (UM2073)

      STM32Cube Expansion Packages ST
      X-CUBE-USB-PD

      Description:

      USB Type-C and Power Delivery software expansion for STM32Cube (UM2073)