B-L072Z-LRWAN1

Active

STM32L0 Discovery kit LoRa, Sigfox, low-power wireless

Download databrief
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
The B-L072Z-LRWAN1 LoRa®/Sigfox™ Discovery kit is a development tool to learn and develop solutions based on LoRa®, Sigfox™, and FSK/OOK technologies. This Discovery kit features the all-in-one CMWX1ZZABZ-091 open module by Murata. The module is powered by an STM32L072CZ microcontroller and SX1276 transceiver. The transceiver features the LoRa® long-range modem, providing ultra-long-range spread-spectrum communication and high interference immunity, minimizing current consumption. Since CMWX1ZZABZ-091 is an open module, the user has access to all STM32L072CZ peripherals such as ADC, 16-bit timer, LP-UART, I2C, SPI, and USB 2.0 FS (supporting BCD and LPM). The B-L072Z-LRWAN1 Discovery kit includes an ST-LINK/V2-1 embedded debug tool interface, LEDs, push-buttons, antenna, Arduino™ Uno V3 connectors and USB OTG connector in Micro-B format.
The LoRaWAN™ stack supports Class A, Class B, and Class C. It is available in the I-CUBE-LRWAN firmware package. Several examples, including an AT-command stack, are available to help users set up a complete LoRaWAN™ node.
The Sigfox™ stack is RC1, RC2, RC3c, and RC4 compliant. It is available in the X-CUBE-SFOX Expansion Package. Several examples, including an AT-command modem, are also available to help users set up a complete Sigfox™ node.
  • All features

    • CMWX1ZZABZ-091 LoRa®/Sigfox™ module (Murata)
      • Embedded ultra-low-power STM32L072CZ MCU, based on Arm® Cortex®-M0+ core, with 192 Kbytes of Flash memory, 20 Kbytes of RAM, 20 Kbytes of EEPROM
      • Frequency range: 860 MHz - 930 MHz
      • USB 2.0 FS
      • 4-channel,12-bit ADC, 2 × DAC
      • 6-bit timers, LP-UART, I2C and SPI
      • Embedded SX1276 transceiver
      • LoRa®, FSK, GFSK, MSK, GMSK, and OOK modulations (+ Sigfox™ compatibility)
      • +14 dBm or +20 dBm selectable output power
      • 157 dB maximum link budget
      • Programmable bit rate up to 300 kbit/s
      • High sensitivity: down to -137 dBm
      • Bullet-proof front end: IIP3 = -12.5 dBm
      • 89 dB blocking immunity
      • Low Rx current of 10 mA, 200 nA register retention
      • Fully integrated synthesizer with a resolution of 61 Hz
      • Built-in bit synchronizer for clock recovery
      • Sync word recognition
      • Preamble detection
      • 127 dB+ dynamic range RSSI
      • LoRaWAN™ Class A certified
    • SMA and U.FL RF interface connectors
    • Including 50-ohm SMA RF antenna
    • 7 LEDs:
      • 4 general-purpose LEDs
      • 5 V power LED
      • ST-LINK-communication LED
      • Fault-power LED
    • 1 user and 1 reset push-buttons
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Arduino™ Uno V3 connectors
    • Board power supply through the USB bus or external VIN/3.3 V supply voltage or batteries
    • 3 × AAA-type battery holder for standalone operation
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, GCC-based IDEs, Arm® Mbed™

You might also like...

Recommended for you

Related Products

Microcontrollers & Microprocessors

Related Applications

Functions

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      FP-ATR-LORA1

      Active

      STM32Cube function pack for IoT tracker node with LoRa connectivity, GNSS and sensors

      STM32 ODE Function Pack SW ST
      FP-ATR-LORA1

      Description:

      STM32Cube function pack for IoT tracker node with LoRa connectivity, GNSS and sensors

      I-CUBE-LRWAN

      Active

      LoRaWAN software expansion for STM32Cube (UM2073)

      STM32Cube Expansion Packages ST
      I-CUBE-LRWAN

      Description:

      LoRaWAN software expansion for STM32Cube (UM2073)

      X-CUBE-SFOX

      Active

      STM32 Sigfox software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SFOX

      Description:

      STM32 Sigfox software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
B-L072Z-LRWAN1
Active
Ecopack1

B-L072Z-LRWAN1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
B-L072Z-LRWAN1 Available at 2 distributors

Distributor availability ofB-L072Z-LRWAN1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 25 1 Order Now
ANGLIA Live EUROPE 6 1 Order Now

Distributor reported inventory date: 2021-05-07

Distributor Name

DIGIKEY

Stock

25

Min.Order

1

Region

WORLDWIDE Order Now

ANGLIA Live

Stock

6

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-07

STM32L072CZ
Active
ST 3A991A2 NEC - TAIWAN true 46.5 / 1

B-L072Z-LRWAN1

Core Product

STM32L072CZ

Marketing Status

Active

Budgetary Price (US$)*/Qty

46.5 / 1

Distributor availability ofB-L072Z-LRWAN1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 25 1 Order Now
ANGLIA Live EUROPE 6 1 Order Now

Distributor reported inventory date: 2021-05-07

Distributor Name

DIGIKEY

Stock

25

Min.Order

1

Region

WORLDWIDE Order Now

ANGLIA Live

Stock

6

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-07

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

46.5 / 1

Specific features

-

Country of Origin

TAIWAN

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors