STM32H735G-DK

Active

Discovery kit with STM32H735IG MCU

Download databrief Order Direct
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
The STM32H735G-DK Discovery kit is a complete demonstration and development platform for Arm® Cortex®-M7 core-based STM32H735IGK6U microcontroller, with 1 Mbyte of Flash memory and 564 Kbytes of SRAM. The STM32H735G-DK Discovery kit is used as a reference design for user application development before porting to the final product, thus simplifying the application development.
The full range of hardware features available on the board helps users to enhance their application development by an evaluation of all the peripherals (such as USB OTG FS, Ethernet, microSD™ card, USART, CAN FD, SAI audio DAC stereo with audio jack input and output, MEMS digital microphone, HyperRAM™, Octo-SPI Flash memory, RGB interface LCD with capacitive touch panel, and others). ARDUINO® Uno V3, Pmod™ and STMod+ connectors provide easy connection to extension shields or daughterboards for specific applications.
STLINK-V3E is integrated into the board, as the embedded in-circuit debugger and programmer for the STM32 MCU and USB Virtual COM port bridge.
The STM32H735G-DK board comes with the STM32CubeH7 MCU Package, which provides an STM32 comprehensive software HAL library as well as various software examples.
  • All features

    • STM32H735IGK6U microcontroller featuring 1 Mbyte of Flash memory and 564 Kbytes of SRAM in UFBGA176+25 package
    • 4.3" TFT 480×272 pixels colored LCD module with capacitive touch panel and RGB interface
    • Ethernet compliant with IEEE-802.3-2002 and PoE (Power over Ethernet)
    • USB OTG FS
    • SAI audio codec
    • One ST-MEMS digital microphone
    • 512-Mbit Octal-SPI NOR Flash memory
    • 128-Mbit HyperRAM
    • Two user LEDs
    • User and reset push-buttons
    • Fan-out daughterboard
    • Three CAN FDs
    • Board connectors:
      • USB FS Micro-AB
      • USB ST-LINK Micro-B
      • Ethernet RJ45
      • Stereo headset jack including analog microphone input
      • Audio header for external speakers
      • microSD™ card
      • TAG connector 10-pin footprint
      • SMA connector
      • Arm® Cortex® 10-pin 1.27 mm-pitch debug connector over STDC14 footprint
      • ARDUINO® Uno V3 expansion connector
      • STMod+ expansion connector
      • Pmod™ Type-2A and Type-4A expansion connector
      • Audio MEMS daughterboard expansion connector
    • Flexible power-supply options:
      • STLINK-V3E USB connector
      • USB OTG FS connector
      • 5 V delivered by RJ45 (Power over Ethernet)
      • 5 V delivered by ARDUINO®
      • USB charger
    • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeH7 MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, and STM32CubeIDE

You might also like...

New STM32H72x/73x MCUs
More Performance in the Right Memory Configuration

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeH7

      Active

      STM32Cube MCU Package for STM32H7 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeH7

      Description:

      STM32Cube MCU Package for STM32H7 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      X-CUBE-AZRTOS-H7

      Active

      Azure RTOS software expansion for STM32Cube for STM32H7 series

      STM32Cube Expansion Packages --
      X-CUBE-AZRTOS-H7

      Description:

      Azure RTOS software expansion for STM32Cube for STM32H7 series
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32H735G-DK
Active
Ecopack1

STM32H735G-DK

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM32H735G-DK Available at 3 distributors

Distributor availability ofSTM32H735G-DK

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 271 1 Order Now
MOUSER WORLDWIDE 191 1 Order Now
ANGLIA Live EUROPE 5 1 Order Now

Distributor reported inventory date: 2021-02-26

Distributor Name

DIGIKEY

Stock

271

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

191

Min.Order

1

Region

WORLDWIDE Order Now

ANGLIA Live

Stock

5

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-02-26

Buy Direct STM32H735IG
Active
ST 5A992C 5A002A4 - CHINA true 87.0 / 1

STM32H735G-DK

Core Product

STM32H735IG

Marketing Status

Active

Budgetary Price (US$)*/Qty

87.0 / 1

Distributor availability ofSTM32H735G-DK

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 271 1 Order Now
MOUSER WORLDWIDE 191 1 Order Now
ANGLIA Live EUROPE 5 1 Order Now

Distributor reported inventory date: 2021-02-26

Distributor Name

DIGIKEY

Stock

271

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

191

Min.Order

1

Region

WORLDWIDE Order Now

ANGLIA Live

Stock

5

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-02-26

Supplier

ST

ECCN (US)

5A992C

ECCN (EU)

5A002A4

Budgetary Price (US$)* / Qty

87.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors