Product overview
Description
The STM32L4P5G-DK Discovery kit is a complete demonstration and development platform for the STMicroelectronics Arm® Cortex®-M4 core-based STM32L4P5AGI6PU microcontroller with four I2C buses, three SPI and six USART ports, CAN port, two SAI ports, 12-bit ADC, 12-bit DAC, internal 320-Kbyte SRAM and 1-Mbyte Flash memory, two Octo-SPI memory interfaces, touch-sensing capability, USB OTG FS port, LCD-TFT controller, flexible memory controller (FMC), 8- to 14-bit DCMI interface and JTAG debugging support. The STM32L4P5G-DK Discovery kit is used as a reference design for user application development before porting to the final product.The full range of hardware features on the board helps the user to evaluate all the peripherals (USB OTG FS, Octo-SPI Flash and PSRAM memory device, eMMC, and others) and to develop applications. The ARDUINO® Uno V3 and STMod+ connectors provide easy connection to extension shields or daughterboards for specific applications.
STLINK-V3E is integrated into the board, as an embedded in-circuit debugger and programmer for the STM32 MCU and the USB Virtual COM port bridge.
-
All features
- STM32L4P5AGI6PU Arm® Cortex® core-based microcontroller featuring 1 Mbyte of Flash memory and 320 Kbytes of RAM in UFBGA169 package
- 240x240 64-bit color LCD with RGB interface (connector only)
- 4-Gbyte onboard eMMC
- On-board current measurement
- SAI audio codec (footprint only)
- ST-MEMS digital microphone (footprint only)
- 512-Mbit Octo-SPI NOR Flash memory with DDR mode
- 64-Mbit Octo-SPI PSRAM memory with DDR mode
- 2 user LEDs
- Reset buttons
- 4-direction joystick with a selection button
- Board connectors:
- Camera (8-bit) (footprint only)
- Stereo headset jack (footprint only)
- USB with Micro-AB
- User interface through USB Virtual COM port
- Arm® Cortex® 10-pin 1.27 mm-pitch debug connector over STDC14 footprint
- ARDUINO® Uno V3 expansion connector
- STMod+ expansion connector
- Flexible power-supply options:
- ST-LINK USB VBUS, USB OTG connector, or external sources
- On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Microcontroller supply voltage: fixed 3.3 V and extern SMPS to generate Vcore logic supply
- Comprehensive free software libraries and examples available with the STM32CubeL4 MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, and GCC-based IDEs
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Nov 2019 |
29 Nov 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2019 |
21 Nov 2019
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Sep 2020 |
18 Sep 2020
|
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 |
21 Jan 2020
|
|||
05 Oct 2020 |
05 Oct 2020
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jun 2020 |
08 Jun 2020
|
|||
15 Apr 2020 |
15 Apr 2020
|
License Agreement (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2016 |
21 Sep 2016
|
Compiled demos (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Dec 2019 |
16 Dec 2019
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (4)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 11 Feb 2021 |
11 Feb 2021
|
||
ZIP | 11 Feb 2021 |
11 Feb 2021
|
||
ZIP | 17 Dec 2019 |
17 Dec 2019
|
||
ZIP | 17 Dec 2019 |
17 Dec 2019
|
Bill of Materials (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 11 Feb 2021 |
11 Feb 2021
|
||
ZIP | 17 Dec 2019 |
17 Dec 2019
|
Schematic Pack (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2020 |
07 Apr 2020
|
|||
17 Dec 2019 |
17 Dec 2019
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
STM32L4P5G-DK |
Active
|
Ecopack1 |
|
STM32L4P5G-DK
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32L4P5G-DK | 3 distributors | Buy Direct | STM32L4P5AG |
Active
|
ST | 3A991A2 | NEC | - | CHINA | - | 38.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors