STM32MP157A-DK1

NRND

Discovery kit with STM32MP157A MPU

Download databrief
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
The STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits leverage the capabilities of STM32MP1 Series microprocessors to allow users easily develop applications using STM32 MPU OpenSTLinux Distribution software for the main processor and STM32CubeMP1 software for the co-processor. They include an ST-LINK embedded debug tool, LEDs, push-buttons, one Ethernet 1-Gbps connector, one USB Type-CTM OTG connector, four USB Type-A Host connectors, one HDMI® transceiver, one stereo headset jack with analog microphone, and one microSDTM connector.
To expand the functionality of the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits, two GPIO expansion connectors are also available for ARDUINO® and Raspberry Pi® shields.
Additionally, the STM32MP157C-DK2 Discovery kit features an LCD display with a touch panel, and Wi-Fi® and Bluetooth® Low Energy capability.
  • All features

    • Common features
      • STM32MP157 Arm®-based dual Cortex®-A7 32 bits + Cortex®-M4 32 bits MPU in TFBGA361 package
      • ST PMIC STPMIC1
      • 4-Gbit DDR3L, 16 bits, 533 MHz
      • 1-Gbps Ethernet (RGMII) compliant with IEEE-802.3ab
      • USB OTG HS
      • Audio codec
      • 4 user LEDs
      • 2 user and reset push-buttons, 1 wake-up button
      • 5 V / 3 A USB Type-CTM power supply input (not provided)
      • Board connectors:Ethernet RJ454 × USB Host Type-AUSB Type-CTM DRPMIPI DSISMHDMI®Stereo headset jack including analog microphone inputmicroSDTM cardGPIO expansion connector (Raspberry Pi® shields capability)ARDUINO® Uno V3 expansion connectors
      • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: Virtual COM port and debug port
      • STM32CubeMP1 and full mainline open-source Linux® STM32 MPU OpenSTLinux Distribution (such as STM32MP1Starter) software and examples
      • Support of a wide choice of Integrated Development Environments (IDEs) including IARTM, Keil®, GCC-based IDEs
    • Board-specific features
      • 4" TFT 480×800 pixels with LED backlight, MIPI DSISM interface, and capacitive touch panel
      • Wi-Fi® 802.11b/g/n
      • Bluetooth® Low Energy 4.1

You might also like...

STM32MPU WIKI
User guide for beginners and experts

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeMP1

      Active

      STM32CubeMP1 Package for STM32MP1 series (HAL, Low-Layer APIs and CMSIS, OpenAMP for Inter processor communication, and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeMP1

      Description:

      STM32CubeMP1 Package for STM32MP1 series (HAL, Low-Layer APIs and CMSIS, OpenAMP for Inter processor communication, and examples running on ST boards)

      STM32MP1Dev

      Active

      STM32MP1 OpenSTLinux Developer Package

      STM32 MPU OpenSTLinux Distribution ST
      STM32MP1Dev

      Description:

      STM32MP1 OpenSTLinux Developer Package

      STM32MP1Distrib

      Active

      STM32MP1 OpenSTLinux Distribution Package

      STM32 MPU OpenSTLinux Distribution ST
      STM32MP1Distrib

      Description:

      STM32MP1 OpenSTLinux Distribution Package

      STM32MP1Starter

      Active

      STM32MP1 OpenSTLinux Starter Package

      STM32 MPU OpenSTLinux Distribution --
      STM32MP1Starter

      Description:

      STM32MP1 OpenSTLinux Starter Package
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      System Workbench for Linux (SW4Linux)

      Active

      SW4Linux IDE integrated in CubeIDE offers a unique environment based on Eclipse that greatly facilitates the development of asymmetric applications on the STM32MP1 SoC, either bare metal or with FreeRtos on the Cortex-M and Linux on the Cortex-A for asymmetric real-time applications.

      STM32 IDEs AC6
      System Workbench for Linux (SW4Linux)

      Description:

      SW4Linux IDE integrated in CubeIDE offers a unique environment based on Eclipse that greatly facilitates the development of asymmetric applications on the STM32MP1 SoC, either bare metal or with FreeRtos on the Cortex-M and Linux on the Cortex-A for asymmetric real-time applications.

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32MP157A-DK1
NRND
Ecopack1

STM32MP157A-DK1

Package:

Ecopack1

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM32MP157A-DK1 Available at 5 distributors

Distributor availability ofSTM32MP157A-DK1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 196 1 Order Now
RS COMPONENTS EUROPE 222 1 Order Now
Newark Element14 AMERICA 12 0 Order Now
MOUSER WORLDWIDE 221 1 Order Now
Farnell Element14 EUROPE 42 1 Order Now

Distributor reported inventory date: 2021-04-19

Distributor Name

DIGIKEY

Stock

196

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

222

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

12

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

221

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

42

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-19

STM32MP157AAC3
NRND
ST 3A991A2 NEC - CHINA true 69.0 / 1

STM32MP157A-DK1

Core Product

STM32MP157AAC3

Marketing Status

NRND

Budgetary Price (US$)*/Qty

69.0 / 1

Distributor availability ofSTM32MP157A-DK1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 196 1 Order Now
RS COMPONENTS EUROPE 222 1 Order Now
Newark Element14 AMERICA 12 0 Order Now
MOUSER WORLDWIDE 221 1 Order Now
Farnell Element14 EUROPE 42 1 Order Now

Distributor reported inventory date: 2021-04-19

Distributor Name

DIGIKEY

Stock

196

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

222

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

12

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

221

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

42

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-19

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

69.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors