Product overview
Description
The STM32072B-EVAL evaluation board is designed as complete demonstration and development platform for STMicroelectronics ARM cortex-M0 core-based STM32F072VBT6 microcontroller with two I2C, two SPI, four USART, one CAN, 12-bit ADC, 12-bit DAC, two GP comparators, internal 16KB SRAM and 128KB Flash, USB FS, Touch sensing, CEC, SWD debugging support. The full range of hardware features on the board is designed for the evaluation of all the peripherals and the development of user-specific applications. Extension headers are used to easily connect a daughter board or a wrapping board for user-specific applications.The ST-LINK/V2 is integrated on the board as embedded in-circuit debugger and programmer for the STM32 MCU.
-
All features
- Four 5 V power supply options: power jack, ST-LINK/V2 USB connector, user USB connector or daughter board
- Stereo audio jack which supports a headset with microphone connected to DAC and ADC of STM32F072VBT6.
- 2G Byte (or more) SPI interface MicroSD card
- I2C compatible serial interface temperature sensor
- RF E2PROM
- RS232 and RS485 communication
- IrDA transceiver
- IR LED and IR receiver
- SWD debug support, ST-LINK/V2 embedded
- 240x320 TFT color LCD connected to SPI interface of STM32F072VBT6
- Joystick with 4-direction control and selector
- Reset and tamper buttons
- Four color user LEDs and two LEDs as MCU low power alarm
- Extension connector for daughter board or wrapping board
- MCU voltage choice fixed 3.3 V or adjustable from 1.65 V to 3.6 V
- USB full-speed connector
- Touch sensing buttons
- RTC with backup battery
- CAN2.0A/B compliant connector
- Light Dependent Resistor (LDR)
- Potentiometer
- Two HDMI connectors with DDC and CEC
- Smart Card slot
- Motor control connector
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2019 |
21 Nov 2019
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2019 |
18 Nov 2019
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 |
21 Jan 2020
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jun 2020 |
08 Jun 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Mar 2020 |
18 Mar 2020
|
License Agreement (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2016 |
21 Sep 2016
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 31 Mar 2016 |
31 Mar 2016
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 31 Mar 2016 |
31 Mar 2016
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 31 Mar 2016 |
31 Mar 2016
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
STM32072B-EVAL |
Active
|
Ecopack1 |
|
STM32072B-EVAL
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32072B-EVAL | 3 distributors | Buy Direct | STM32F072VB |
Active
|
ST | 3A991A2 | NEC | - | CHINA | true | 199.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors