STM3210B-MCKIT

NRND

Motor control starter kit for STM32 (128KB flash) Performance and Access Line microcontrollers

Download databrief
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
The STM3210B-MCKIT motor control starter kit provides a complete development platform with all the hardware and software required to get STM32-based motor control applications started quickly, and shortens time to market by allowing developers to apply what they learn in the evaluation phase to real-world applications. The kit comes ready-to-run with a PMSM motor or an AC induction motor (accessory). You can modify the demonstration application and develop your own motor control applications using the dedicated software libraries provided in the starter kit in conjunction with a third-party IDE and C compiler.
The Segger J-Link is included in the kit for connection to a host PC via an industry standard 20-pin JTAG connection. When connected to a host PC, the opto-isolation board provides galvanic isolation for the host PC and development tools on the 20-pin industry-standard JTAG connection.
  • All features

    • 24V DC Shinano PMSM 3-phase brushless motor
    • Motor control evaluation board featuring
      • 10-Amps 3-phase inverter
      • Single/three shunt-based motor current reading
      • Tacho/hall feedback sensors conditioning
      • On-board switched-mode power supply and wrapping area
    • STM32 evaluation board (STM3210B-EVAL) with STM32F103xB device preprogrammed with sensorless PMSM motor control application, motor control connector, color LCD and user controls (push buttons, joystick, potentiometer, etc.)
    • Opto-isolation board for galvanic isolation on 20-pin JTAG connection between application boards and development tools
    • Segger J-Link USB/JTAG in-circuit debugger/programmer
    • USB cable
    • Software CD with:
      • PMSM (sensored and sensorless) and AC induction (sensored) software libraries
      • Libraries, user manuals and spreadsheets to customize control parameters of new motors and hardware documentation
      • STM32 data sheet and reference manual

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3210B-MCKIT
NRND
Ecopack1

STM3210B-MCKIT

Package:

Ecopack1

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM3210B-MCKIT Available at 1 distributors

Distributor availability ofSTM3210B-MCKIT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-07-27

Distributor Name

Farnell Element14

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-27

-
NRND
ST 5A991B1 NEC - CHINA true 1449.0 / 1

STM3210B-MCKIT

Core Product

-

Marketing Status

NRND

Budgetary Price (US$)*/Qty

1449.0 / 1

Distributor availability ofSTM3210B-MCKIT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-07-27

Distributor Name

Farnell Element14

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-27

Supplier

ST

ECCN (US)

5A991B1

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

1449.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors