STM3210E-EVAL

Active

Evaluation board with STM32F103Zx MCU

Download databrief Order Direct
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
The STM3210E-EVAL evaluation board is a complete development platform for STMicroelectronic's ARM Cortex-M3 core-based STM32F103ZET6 or STM32F103ZGT6 microcontroller. The range of hardware features on the board help you to evaluate all peripherals (LCD, SPI Flash, USART, IrDA, USB, audio, CAN bus, smartcard, MicroSD Card, NOR Flash, NAND Flash, SRAM, temperature sensor, audio DAC and motor control) and develop your own applications. Extension headers make it easy to connect a daughterboard or wrapping board for your specific application.
  • All features

    • I2C/SMBus compatible serial interface temperature sensor
    • RTC with backup battery
    • 64 or 128 Mbit serial Flash, 512 Kx16 SRAM, 512 Mbit or 1 Gbit NAND Flash and 128 Mbit NOR Flash
    • 4 color LEDs
    • IrDA transceiver
    • Two RS-232 channels with RTS/CTS handshake support on one channel
    • CAN 2.0A/B compliant connection
    • daughterboard
    • USB 2.0 full speed connection
    • JTAG and trace debug support
    • Inductor motor control connector
    • 240x320 TFT color LCD
    • 128 Mbyte MicroSD Card™ or bigger
    • I2S audio DAC, stereo audio jack
    • Three 5 V power supply options:
    • Boot from user Flash, system memory or SRAM
    • Both A and B type smartcard support
    • Reset, wakeup, tamper and user buttons
    • Joystick with 4-direction control and selector

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF1

      Active

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF1

      Description:

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STSW-STM32083

      Active

      STM3210E-EVAL demonstration firmware (UM0549)

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32083

      Description:

      STM3210E-EVAL demonstration firmware (UM0549)

      X-CUBE-MCSDK-FUL

      Active

      STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download

      STM32Cube Expansion Packages ST
      X-CUBE-MCSDK-FUL

      Description:

      STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3210E-EVAL
Active
Ecopack1

STM3210E-EVAL

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM3210E-EVAL Available at 2 distributors

Distributor availability ofSTM3210E-EVAL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 11 1 Order Now
RS COMPONENTS EUROPE 5 1 Order Now

Distributor reported inventory date: 2021-07-27

Distributor Name

DIGIKEY

Stock

11

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

5

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-27

Buy Direct STM32F103ZE
Active
ST 5A991B1 NEC - CHINA true 249.0 / 1

STM3210E-EVAL

Core Product

STM32F103ZE

Marketing Status

Active

Budgetary Price (US$)*/Qty

249.0 / 1

Distributor availability ofSTM3210E-EVAL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 11 1 Order Now
RS COMPONENTS EUROPE 5 1 Order Now

Distributor reported inventory date: 2021-07-27

Distributor Name

DIGIKEY

Stock

11

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

5

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-27

Supplier

ST

ECCN (US)

5A991B1

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

249.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors