STM32756G-EVAL

NRND

Evaluation board with STM32F756NG MCU

Download databrief
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
The STM32756G-EVAL evaluation board is a complete demonstration and development platform for STMicroelectronics ARM® Cortex®-M7 core-based STM32F756NGH6 microcontrollers. It features four I2C interfaces, six SPIs with three mutiplexed simplex I2S interfaces, SDMMC, four USARTs, two CANs, three 12-bit ADCs, two 12-bit DACs, two SAIs, 8- to 14-bit digital camera module interface, internal 320+4 Kbytes SRAM and 1 Mbytes Flash, USB HS OTG and USB FS OTG, Ethernet MAC, FMC interface, Quad-SPI interface, Cryptographic acceleration, JTAG debugging support. This evaluation board can be used as a reference design for user application development but it is not considered as a final application. The full range of hardware features on the board helps the user to evaluate all peripherals (USB OTG HS, USB OTG FS, Ethernet, Motor Control, CAN, microSD Card, USART, Audio DAC and ADC, digital microphone, IrDA, RF-EEPROM, SRAM, Nor Flash, SDRAM, Quad-SPI Flash, 5.7" TFT LCD with capacitive touch panel and others) and develop his own applications. Extension headers make it possible to easily connect a daughterboard for a specific application. The integrated ST-LINK/V2-1 provides an embedded in-circuit debugger and programmer for the STM32 MCU.
  • All features

    • STM32F756NGH6 microcontroller with 1 Mbyte Flash and 320+4 Kbytes RAM
    • Six 5 V power supply options:
      • Power jack
      • ST-LINK/V2-1 USB connector
      • User USB HS connector
      • User USB FS1 connector
      • User USB FS2 connector
      • Daughterboard
    • SAI Audio DAC, stereo audio jack which supports headset with microphone
    • Stereo digital microphone, audio jack connector used to connect external speakers
    • 2 Gbytes (or more) SDMMC interface microSD card
    • RF-EEPROM on I2C compatible serial interface
    • RS-232 communication
    • IrDA transceiver
    • JTAG/SWD and ETM trace debug support, ST-LINK/V2-1 embedded
    • IEEE-802.3-2002 compliant Ethernet connector
    • Camera module
    • 8Mx32bit SDRAM, 1Mx16bit SRAM & 8Mx16bit Nor Flash
    • 512 Mbits QuadSPI Nor Flash
    • 5.7 inch 640x480 pixel TFT color LCD with capacitive touch panel
    • Joystick with 4-direction control and selector.
    • Reset, WakeUp/Tamper or key button
    • 4 color user LEDs
    • Extension connectors and memory connectors for daughterboard or wrapping board
    • USB OTG HS and FS with Micro-AB connectors
    • RTC with backup battery
    • CAN 2.0A/B compliant connection
    • Potentiometer
    • Motor control connector

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF7

      Active

      STM32Cube MCU Package for STM32F7 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF7

      Description:

      STM32Cube MCU Package for STM32F7 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32756G-EVAL2
NRND
Ecopack1

STM32756G-EVAL2

Package:

Ecopack1

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM32756G-EVAL2 Available at 2 distributors

Distributor availability ofSTM32756G-EVAL2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3 1 Order Now
MOUSER WORLDWIDE 13 1 Order Now

Distributor reported inventory date: 2021-02-26

Distributor Name

DIGIKEY

Stock

3

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

13

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-02-26

STM32F756NG
NRND
ST 5A992C 5A002A4 - CHINA true 560.0 / 1

STM32756G-EVAL2

Core Product

STM32F756NG

Marketing Status

NRND

Budgetary Price (US$)*/Qty

560.0 / 1

Distributor availability ofSTM32756G-EVAL2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3 1 Order Now
MOUSER WORLDWIDE 13 1 Order Now

Distributor reported inventory date: 2021-02-26

Distributor Name

DIGIKEY

Stock

3

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

13

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-02-26

Supplier

ST

ECCN (US)

5A992C

ECCN (EU)

5A002A4

Budgetary Price (US$)* / Qty

560.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors