Product overview
Description
The STM32F769I-EVAL evaluation board is a complete demonstration and development platform for STMicroelectronics ARM®Cortex®-M7 core-based STM32F769NI microcontrollers. It features the following interfaces: four I2Cs, six SPIs with three multiplexed full-duplex I2S, SDIO, two SAIs, 8- to 14-bit digital camera module, Ethernet MAC, FMC and Quad-SPI. It also features four USART and four UART peripherals, two CAN bus, three 12-bit ADC converters, two 12-bit DAC channels, internal 256+4-Kbyte SRAM and 2-Mbyte Flash memory, USB HS OTG and USB FS OTG peripherals, JTAG debugging support. This evaluation board can be used as a reference design for user application development but it is not considered as a final application. The full range of hardware features on the board helps the user to evaluate all the peripherals (USB OTG HS, USB OTG FS, Ethernet, motor control, CAN, microSD card, USART, audio DAC and ADC, digital microphone, CAN, SRAM, NOR Flash, SDRAM, Quad-SPI Flash, 4" DSI LCD with capacitive touch panel etc.) and to develop applications. Extension headers make it possible to easily connect a daughterboard for a specific application.The integrated ST-LINK/V2-1 provides an embedded in-circuit debugger and programmer for the STM32.
-
All features
- STM32F769NI microcontroller with 2-Mbyte Flash memory and 512+16+4-Kbyte RAM in BGA216 package
- Six 5 V power supply options:
- Power jack
- ST-LINK/V2-1 Micro-B USB connector
- User USB HS connector
- User USB FS1 connector
- User USB FS2 connector
- Daughterboard
- SAI audio DAC, stereo audio jack that supports headset with microphone
- Stereo digital microphone, audio jack connector used to connect external speakers
- 2-Gbyte (or more) SDIO interface microSD card
- Four I2C interfaces
- RS-232 communication
- JTAG/SWD and ETM trace debug support, ST-LINK/V2-1 embedded
- IEEE-802.3-2002 compliant Ethernet connector
- Camera module
- 8Mx32bit SDRAM, 1Mx16bit SRAM and 8Mx16bit NOR Flash
- 512-Mbit Quad-SPI NOR Flash
- 2Gx16bit NAND Flash interface to connect NAND Flash module
- 4" capacitive touch LCD display with MIPI® DSI connector
- Joystick with 4-direction control and selector
- Reset, Wake Up/Tamper or key button
- 4-color user LEDs
- Extension and memory connectors for daughterboard or wrapping board
- USB OTG HS and FS with Micro-AB connectors
- RTC with backup battery
- CAN2.0A/B compliant connection
- Potentiometer
- Motor control connector
You might also like...
Featured Videos
This a video prepared by our partner Draupner graphics. the video promotes combined STM32 Hardware and TouchGFX software solutions.
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Apr 2016 |
20 Apr 2016
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2019 |
21 Nov 2019
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Mar 2017 |
10 Mar 2017
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 |
21 Jan 2020
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jun 2020 |
08 Jun 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Aug 2018 |
01 Aug 2018
|
License Agreement (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2016 |
21 Sep 2016
|
Compiled demos (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 26 Apr 2019 |
26 Apr 2019
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 07 Sep 2016 |
07 Sep 2016
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 May 2016 |
16 May 2016
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 May 2016 |
16 May 2016
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
STM32F769I-EVAL |
Active
|
Ecopack1 |
|
STM32F769I-EVAL
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32F769I-EVAL | 4 distributors | Buy Direct | STM32F769NI |
Active
|
ST | 3A991A2 | NEC | - | CHINA | true | 360.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors