Product overview
Description
The STM32G474E-EVAL board is a complete demonstration and development platform for the STMicroelectronics Arm® Cortex®-M4 core-based STM32G474QET6U microcontroller, designed to make user application development easier. STM32G484E-EVAL features the STM32G484QET6U MCU with cryptography.STM32G474E-EVAL1 features a motor-control configuration board.
The full range of hardware features available on the board helps the users to improve application development to evaluate all the peripherals (USB FS, UCPD, USART, Audio, ADC and DAC, differential ADC, TFT LCD, Potentiometer/LDR, SRAM, Quad-SPI Flash memory device, microSD™ card, Smartcard, FDCAN transceiver, High Brightness LED, motor-control connectors, temperature sensor, and others). Extension headers provide easy connection to daughterboard, for specific applications.
The board features STLINK-V3E as the embedded in-circuit debugger and programmer, for the STM32 MCU and the USB virtual COM port bridge.
-
All features
- Common features
- 240x320 TFT color LCD display module with SPI interface
- 16-Gbyte microSD™ card bundled
- On-board current measurement
- SAI audio codec
- Temperature sensor
- 8-Mbit (512 K x 16-bit) SRAM
- Two 512-Mbit Quad-SPI NOR Flash memories
- Four color user LEDs
- One high brightness LED
- Reset and wake-up / tamper buttons
- 4-direction joystick with selection button
- Light-dependent resistor (LDR)
- Potentiometer
- Access to comparator and operational amplifier
-
Board connectors:
Analog line input jack Stereo headset jack Two connectors for external speakers microSD™ card EXT_I2C connector supporting I²C bus RS-232 port configurable for communication or MCU flashing RS-485 port USB Type-C™ port supporting USB FS Device Two CAN 2.0A/B-compliant ports Connector for DAC output JTAG/SWD connector ETM trace debug connector User interface through USB virtual COM port Embedded STLINK-V3E debug and flashing facility TAG connector 10-pin footprint Arm® Cortex® 10-pin 1.27 mm-pitch debug connector over STDC14 footprint Coin cell battery holder -
Board expansion connectors:
Two sets of motor control expansion connectors Board expansion extension connectors -
Flexible power-supply options:
ST-LINK USB VBUS, external sources, USB Type-C™ connector, or daughterboard - On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Microcontroller supply voltage: fixed 3.3 V or adjustable range from 1.62 V to 3.6 V
- Comprehensive free software libraries and examples available with the STM32CubeG4 MCU Package
- Support of a wide choice of integrated development environments (IDEs) including IAR™, Keil®, GCC-based IDEs
- Board-specific features
- STM32G474QET6U microcontroller with 512 Kbytes of Flash memory and 96 Kbytes of RAM in LQFP128 package (STM32G474E-EVAL and STM32G474E-EVAL1)
- STM32G474E-EVAL1 is the board to use for motor control application with solder bridge and resistor configuration
- STM32G484QET6U with cryptography (STM32G484E-EVAL)
- Fully compatible with all microcontrollers of the STM32G4x1 and STM32G4x3 lines with "QET6" part number suffix
- Common features
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Feb 2019 |
13 Feb 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2019 |
21 Nov 2019
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Sep 2019 |
12 Sep 2019
|
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 |
21 Jan 2020
|
|||
16 Feb 2021 |
16 Feb 2021
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jun 2020 |
08 Jun 2020
|
|||
27 Jan 2021 |
27 Jan 2021
|
License Agreement (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2016 |
21 Sep 2016
|
Compiled demos (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 13 May 2019 |
13 May 2019
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (4)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 18 Mar 2019 |
18 Mar 2019
|
||
ZIP | 18 Mar 2019 |
18 Mar 2019
|
||
ZIP | 20 Mar 2019 |
20 Mar 2019
|
||
ZIP | 20 Mar 2019 |
20 Mar 2019
|
Bill of Materials (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 18 Mar 2019 |
18 Mar 2019
|
||
ZIP | 20 Mar 2019 |
20 Mar 2019
|
Schematic Pack (3)
Resource title | Latest update | |||
---|---|---|---|---|
18 Mar 2019 |
18 Mar 2019
|
|||
07 May 2019 |
07 May 2019
|
|||
20 Mar 2019 |
20 Mar 2019
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
STM32G474E-EVAL |
Active
|
Ecopack1 |
|
STM32G474E-EVAL1 |
Active
|
Ecopack1 |
|
STM32G474E-EVAL
Package:
Ecopack1Material Declaration**:
STM32G474E-EVAL1
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32G474E-EVAL1 | 6 distributors | Buy Direct | STM32G474QE |
Active
|
ST | 3A991A2 | NEC | Motor control configuration | CHINA | true | 333.0 / 1 | |
STM32G474E-EVAL | 5 distributors | Buy Direct | STM32G474QE |
Active
|
ST | 3A991A2 | NEC | - | CHINA | true | 333.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors