STM32G484E-EVAL

Active

Evaluation board with STM32G484QE MCU

Download databrief Order Direct
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
The STM32G474E-EVAL board is a complete demonstration and development platform for the STMicroelectronics Arm® Cortex®-M4 core-based STM32G474QET6U microcontroller, designed to make user application development easier. STM32G484E-EVAL features the STM32G484QET6U MCU with cryptography.
STM32G474E-EVAL1 features a motor-control configuration board.
The full range of hardware features available on the board helps the users to improve application development to evaluate all the peripherals (USB FS, UCPD, USART, Audio, ADC and DAC, differential ADC, TFT LCD, Potentiometer/LDR, SRAM, Quad-SPI Flash memory device, microSD™ card, Smartcard, FDCAN transceiver, High Brightness LED, motor-control connectors, temperature sensor, and others). Extension headers provide easy connection to daughterboard, for specific applications.
The board features STLINK-V3E as the embedded in-circuit debugger and programmer, for the STM32 MCU and the USB virtual COM port bridge.
  • All features

    • Common features
      • 240x320 TFT color LCD display module with SPI interface
      • 16-Gbyte microSD™ card bundled
      • On-board current measurement
      • SAI audio codec
      • Temperature sensor
      • 8-Mbit (512 K x 16-bit) SRAM
      • Two 512-Mbit Quad-SPI NOR Flash memories
      • Four color user LEDs
      • One high brightness LED
      • Reset and wake-up / tamper buttons
      • 4-direction joystick with selection button
      • Light-dependent resistor (LDR)
      • Potentiometer
      • Access to comparator and operational amplifier
      • Board connectors:Analog line input jackStereo headset jackTwo connectors for external speakersmicroSD™ cardEXT_I2C connector supporting I²C busRS-232 port configurable for communication or MCU flashingRS-485 portUSB Type-C™ port supporting USB FS DeviceTwo CAN 2.0A/B-compliant portsConnector for DAC outputJTAG/SWD connectorETM trace debug connectorUser interface through USB virtual COM portEmbedded STLINK-V3E debug and flashing facilityTAG connector 10-pin footprintArm® Cortex® 10-pin 1.27 mm-pitch debug connector over STDC14 footprintCoin cell battery holder
      • Board expansion connectors:Two sets of motor control expansion connectorsBoard expansion extension connectors
      • Flexible power-supply options:ST-LINK USB VBUS, external sources, USB Type-C™ connector, or daughterboard
      • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
      • Microcontroller supply voltage: fixed 3.3 V or adjustable range from 1.62 V to 3.6 V
      • Comprehensive free software libraries and examples available with the STM32CubeG4 MCU Package
      • Support of a wide choice of integrated development environments (IDEs) including IAR™, Keil®, GCC-based IDEs
    • Board-specific features
      • STM32G474QET6U microcontroller with 512 Kbytes of Flash memory and 96 Kbytes of RAM in LQFP128 package (STM32G474E-EVAL and STM32G474E-EVAL1)
      • STM32G474E-EVAL1 is the board to use for motor control application with solder bridge and resistor configuration
      • STM32G484QET6U with cryptography (STM32G484E-EVAL)
    • Fully compatible with all microcontrollers of the STM32G4x1 and STM32G4x3 lines with "QET6" part number suffix

You might also like...

Recommended for you

Related Applications

Functions

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeG4

      Active

      STM32Cube MCU Package for STM32G4 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeG4

      Description:

      STM32Cube MCU Package for STM32G4 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Graphic - and examples running on ST boards)

      X-CUBE-MCSDK

      Active

      STM32 Motor Control Software Development Kit (MCSDK)

      STM32Cube Expansion Packages ST
      X-CUBE-MCSDK

      Description:

      STM32 Motor Control Software Development Kit (MCSDK)
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      ST-MC-SUITE

      Active

      Online Motor Control solution finder for STM32 and STM8 products

      STM32 Utilities ST
      ST-MC-SUITE

      Description:

      Online Motor Control solution finder for STM32 and STM8 products

      STM32CubeMonUCPD

      Active

      Monitoring and configuration software tool for STM32 USB-C and Power Delivery 3.0 applications

      STM32 Performance and Debuggers ST
      STM32CubeMonUCPD

      Description:

      Monitoring and configuration software tool for STM32 USB-C and Power Delivery 3.0 applications

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32G484E-EVAL
Active
Ecopack1

STM32G484E-EVAL

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM32G484E-EVAL Available at 5 distributors

Distributor availability ofSTM32G484E-EVAL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6 1 Order Now
RS COMPONENTS EUROPE 11 1 Order Now
AVNET AMERICA 1 0 Order Now
MOUSER WORLDWIDE 1 1 Order Now
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-06-23

Distributor Name

DIGIKEY

Stock

6

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

11

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

1

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-23

Buy Direct STM32G484QE
Active
ST 5A002A 5A002A4 - CHINA true 333.0 / 1

STM32G484E-EVAL

Core Product

STM32G484QE

Marketing Status

Active

Budgetary Price (US$)*/Qty

333.0 / 1

Distributor availability ofSTM32G484E-EVAL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6 1 Order Now
RS COMPONENTS EUROPE 11 1 Order Now
AVNET AMERICA 1 0 Order Now
MOUSER WORLDWIDE 1 1 Order Now
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-06-23

Distributor Name

DIGIKEY

Stock

6

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

11

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

1

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-23

Supplier

ST

ECCN (US)

5A002A

ECCN (EU)

5A002A4

Budgetary Price (US$)* / Qty

333.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors