STM32H7B3I-EVAL

Active

Evaluation board with STM32H7B3LI MCU

Download databrief
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
The STM32H7B3I-EVAL Evaluation board is a complete demonstration and development platform for the Arm® Cortex®-M7-based STM32H7B3LIH6QU microcontroller. The STM32H7B3I-EVAL Evaluation board provides access to all the STM32 peripherals for user applications, and include an embedded STLINK-V3E debugger/programmer. The full range of the STM32H7B3I-EVAL hardware features helps to develop applications and evaluate all the peripherals, such as USB OTG_HS and FS, CAN FD, USART, ADC and DAC, digital microphones, SRAM, SDRAM, NOR Flash memory, Octo-SPI Flash memory with OTFDEC, microSD™ 3.0 card, 7" 800x480 WVGA TFT color RGB LCD with capacitive touch panel (I2C), and DCMI camera.
The expansion connectors provide an easy way to add specialized features, while ETM trace is supported through external probes.
  • All features

    • STM32H7B3LIH6Q Arm® Cortex® microcontroller with 2 Mbytes of Flash memory and 1.4 Mbytes of RAM in TFBGA225 package
    • 7" 800x480 WVGA TFT color LCD module with RGB parallel interface and capacitive touch panel with I2C interface
    • 1/4" color CMOS QSXGA (5 Mpixels) camera module with DCMI and I2C interface
    • USB OTG_HS and USB OTG_FS
    • On-board current measurement
    • I2S / SAI audio codec
    • 512-Mbit Octal-SPI NOR Flash, 8 Mx32bit SDRAM, 1 Mx16bit SRAM, and 8 Mx16bit NOR Flash
    • 4 color user LEDs
    • Reset, Wake Up and Tamper push-buttons
    • 4-direction joystick with a selection button
    • Potentiometer
    • Coin-battery cell holder for power backup
    • Power-metering and temperature-monitoring demonstration with 2 dual-channel, sigma-delta modulators
    • Wi-Fi® module compliant with 802.11 b/g/n
    • Board connectors:
      • 2 USB Micro-AB
      • 2 microSD™ cards
      • OCSPI NOR Flash module connector
      • Stereo Line OUT headset jack including analog microphone input
      • Stereo Line IN headset jack
      • 2xDB9 for external RS-232 port and CAN FD
      • JTAG and ETM trace debugger
      • Connectors for ADC and DAC
      • I/O expansion connectors
      • DFSDM microphones daughterboard expansion connector
      • Motor-control interface expansion connector
      • I2C expansion connector
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, and GCC-based IDEs

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      B-CAMS-OMV

      Active

      Flexible Camera Adapter board

      Hardware Development Tools for STM32 ST
      B-CAMS-OMV

      Description:

      Flexible Camera Adapter board
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-AZRTOS-H7

      Active

      Azure RTOS software expansion for STM32Cube for STM32H7 series

      STM32Cube Expansion Packages --
      X-CUBE-AZRTOS-H7

      Description:

      Azure RTOS software expansion for STM32Cube for STM32H7 series

      X-CUBE-SBSFU

      Active

      Secure boot & secure firmware update software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SBSFU

      Description:

      Secure boot & secure firmware update software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32H7B3I-EVAL
Active
Ecopack1

STM32H7B3I-EVAL

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM32H7B3I-EVAL No availability of distributors reported, please contact our sales office STM32H7B3LI
Active
ST 5A002A4 5A002A4 - CHINA true 344.0 / 1

STM32H7B3I-EVAL

Core Product

STM32H7B3LI

Marketing Status

Active

Budgetary Price (US$)*/Qty

344.0 / 1

Supplier

ST

ECCN (US)

5A002A4

ECCN (EU)

5A002A4

Budgetary Price (US$)* / Qty

344.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors